ADC和DAC组合

ADI公司的模数和数模转换器与采用各种配置的其他技术产品相结合,提供全面的软件可配置输入/输出(SWIO)、集成监控和控制组件产品系列。ADI集成解决方案将这些模数和数模转换器与温度传感器、GPIO和电流检测技术相结合,与分立式方案相比,可以节省空间和简化运行并提供系统所需的可配置性、可靠性和可预测性。模数和数模转换器组合产品特别适合可配置输入/输出级或外设的通用系统监控,例如电源或系统电压及电流。由于具有通用性和灵活性以及软件可配置I/O,这些模数和数模转换器解决方案适用于无线基站、光学收发器、转发器、工业I/O模块应用以及系统,如可编程逻辑控制器、控制系统和楼宇控制。
产品选型表

模数和数模转换器组合

  按住Shift键进行二次排序
SortOrderPart#Device Primary FunctionChannelsResolution
(bits)
Input SpanDAC Resolution
(bits)
DAC OutputsData Output InterfaceIntegration LevelPrice (1000+)
($ US)
1AD74413R Configurable Input/Output 4 16 0 to 25mA, 0V to 10V, 0V to 2.5V, -2.5V to 0V, -2.5V to 2.5V 13 1 Serial SPI ADC, DAC, Reference, Temp Sensor $8.55 (AD74413RBCPZ)
2AD74412R Configurable Input/Output 4 16 0 to 25mA, 0V to 10V, 0V to 2.5V, -2.5V to 0V, -2.5V to 2.5V 13 1 Serial SPI ADC, DAC, Reference, Temp Sensor $7.47 (AD74412RBCPZ)
3AD5941Reference Circuit Available Electrochemical AFE 24 12 0.2V to 2.1V 12 2 Serial SPI ADC, Buffer, DAC, Integrated Amplifier, Integrated PGA, Integrated TIA, Reference $4.59 (AD5941BCPZ)
4AD5940 Electrochemical AFE 24 12 0.2V to 2.1V 12 2 Serial SPI ADC, Buffer, DAC, Integrated Amplifier, Integrated PGA, Integrated TIA, Reference $4.17 (AD5940BCBZ-RL)
5AD7293 A/D & D/A Combo 4 12 0V to 5V 12 8 Serial SPI ADC, Current Sense, DAC, Power Amp Controller, Reference, Temp Sensor $9.49 (AD7293BCPZ)
6AD5593RReference Circuit Available A/D & D/A Combo 8 12 0V to 5V 12 8 Serial I2C ADC, DAC, Reference, Temp Sensor $3.25 (AD5593RBCBZ-RL7)
7AD5592RReference Circuit Available A/D & D/A Combo 8 12 0V to 5V 12 8 Serial SPI ADC, DAC, Reference, Temp Sensor $3.25 (AD5592RBCBZ-1-RL7)
8AD7294-2 A/D & D/A Combo 2 12 0V to 5V 12 4 Serial I2C ADC, Current Sense, DAC, Reference, Supply Monitor, Temp Sensor-
9ADAS1000-1 Electrocardiogram AFE 5 18 0.3V to 2.3V 10 2 Serial SPI ADC, DAC, Integrated Amplifier, Reference $15.20 (ADAS1000-1BCPZ)
10ADAS1000-4 Electrocardiogram AFE 3 18 0.3V to 2.3V 10 1 Serial SPI ADC, DAC, Integrated Amplifier, Reference $11.40 (ADAS1000-4BCPZ)
11ADAS1000-3 Electrocardiogram AFE 3 18 0.3V to 2.3V 10 1 Serial SPI ADC, DAC, Integrated Amplifier, Reference $10.83 (ADAS1000-3BSTZ)
12ADAS1000-2 Electrocardiogram AFE 5 18 0.3V to 2.3V 10 2 Serial SPI ADC, DAC, Integrated Amplifier, Reference $10.83 (ADAS1000-2BCPZ)
13AD7292 A/D & D/A Combo 8 10 0V to 5V 10 4 Serial SPI ADC, DAC, Reference, Supply Monitor, Temp Sensor $3.92 (AD7292BCPZ)
14ADAS1000Reference Circuit Available Electrocardiogram AFE 5 18 0.3V to 2.3V 10 2 Serial SPI ADC, DAC, Integrated Amplifier, Reference $18.24 (ADAS1000BCPZ)
15AD5590 A/D & D/A Combo 16 12 0V to 5V 12 16 Serial SPI ADC, DAC, Integrated Amplifier, Reference $20.09 (AD5590BBCZ)
16AD7294 A/D & D/A Combo 6 12 0V to 5V 12 4 Serial I2C ADC, Current Sense, DAC, Reference, Supply Monitor, Temp Sensor $10.12 (AD7294BCPZ)
17AD5933Reference Circuit Available DDS, Impedence Calculator-DDS Core 1 12- 12 1 Serial I2C ADC, DAC, Integrated Amplifier, Integrated PGA, Reference, Temp Sensor $8.46 (AD5933YRSZ)
18AD5934Reference Circuit Available DDS, Impedence Calculator-DDS Core 1 12- 12 1 Serial I2C ADC, DAC, Integrated Amplifier, Integrated PGA, Reference, Temp Sensor $4.53 (AD5934YRSZ)