以太网供电(PoE)接口控制器
ADI的以太网供电(PoE)产品包括各种供电设备(PSE)和受电设备(PD)控制器,支持多种功率级别:IEEE PoE (13W, 802.3af)、IEEE PoE+ (25.5W, 802.3at)、IEEE PoE++ (71.3W, 802.3bt)和ADI LTPoE++ (90W)标准。我们的PSE和PD控制器提供完整的PoE解决方案,并使用功率MOSFET和感测电阻等外部组件来降低电源路径中的电阻,从而尽可能减少散热并充分提高电源效率。此外,我们强大的电缆放电保护方案、所有模拟引脚提供很高的绝对最大额定值、宽工作温度范围及过热保护皆有利于造就稳健的PoE解决方案,能够满足远远超过ESD和电缆ESD测试水平的IEC61000电缆放电要求。
最新优势资源
设计笔记
- DN350 - Fully Autonomous IEEE 802.3af Power over Ethernet Midspan PSE Requires No Microcontroller PDF
- DN361 - Simple Battery Circuit Extends Power over Ethernet (PoE) Peak Current PDF
- DN338 - Power over Ethernet Isolated Power Supply Delivers 11.5W at 90% Efficiency PDF
- DN519 - 有源桥整流器可减少 PoE 安保摄像机内部的热耗散 PDF
- DN425 - 具集成反激式控制器的高功率 PoE PD 接口 PDF