Overview
Features and Benefits
- Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
- FMC-compatible form factor
- Powered from FMC connector
- Provides one channel of ADC and one channel of DAC with full synchronization capabilities
Product Details
This board is no longer available for ordering.The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.
The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.
When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.
Applications
- Electronic test and measurement equipment
- General-purpose software radios
- Radar systems
- Ultra wideband satellite receivers
- Point to point communication systems
Markets and Technologies
-
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Ultrasound Solutions
- Digital X-Ray Solutions
- Computed Tomography Solutions
- Wearable Health Monitor Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
- Respiration Rate Measurement Solutions
- Non-Invasive Blood Pressure (NIBP) Solutions
- Electrocardiogram (ECG) Measurement Solutions
Applicable Parts
- AD9122
- AD9523-1
- AD9548
- ADL5602
- AD8366
- ADL5375
- ADL5380
- ADF4351
- ADG3304
- ADN4661
- ADP2323
- ADP1740
- ADP7104
- ADP151
Package Contents
- AD-FMCOMMS1-EBZ Board
- 8 GB SD Memory Card
Getting Started
The advantage of this board is that it has one TX and one RX channel so to start playing around with this demo there is no need for any other equipment other than one SMA cables to loop the TX to RX and start seeing the signal in IIO-scope.
Here is the link to our wiki page where customers can find all the info they need for this board:
https://wiki.analog.com/resources/eval/user-guides/ad-fmcomms1-ebz/quickstart
Reference Board
Reference Board: FMCCOMMS1-EBZ
- Product Categories:
- Clock and Timing
- Data Converters
- Interface and Isolation
- Power Management
- RF / IF ICs
Modulator 400 - 6000MHz
ADL560220db Fixed Gain 50 - 4000MHz
ADF4351Tx Synthesizer 35MHz to 4400MHz
ADF4351Rx Synthesizer 35MHz to 4400MHz
ADL5380Demodulator 400 - 6000MHz
AD83660.25dB Step Size VGA 600MHz Bandwidth
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP17402 A LDO
AD9523-1Low Jitter Clock Generator
AD9122DAC, 16-bit, 1250 MSPS
ADG33044 Channel, Bidirectional, Logic Level Translator
ADP151Ultra Low Noise 200 mA Linear Regulator
ADP151Ultra Low Noise 200 mA Linear Regulator
ADP2323Dual 3A Step-Down Switcher
ADP7104High Accuracy 500mA LDO
ADP17402 A LDO
AD9643ADC 14-bit, 250MSPS
AD9548Network Clock Generator/Synchronizer
ADP151Ultra Low Noise 200 mA Linear Regulator

Documentation & Resources
-
AD-FMCOMMS1-EBZ User Guide1/19/2016WIKI
-
AD-FMCOMMS2-EBZ Reference Design6/9/2015