ADG3304
PRODUCTIONLow Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator
- Part Models
- 8
- 1ku List Price
- Starting From $1.50
Overview
- Bidirectional level translation
- Operates from 1.15 V to 5.5 V
- Low quiescent current < 1µA
- No direction pin
- Qualified for automotive applications
ADG3304-EP supports defense and aerospace applications (AQEC standard)
- Download ADG3304-EP data sheet (pdf)
- Military temperature range: −55°C to +125°C
- See Data Sheet for more information
The ADG3304 is a bidirectional logic level translator that contains four bidirectional channels. It can be used in multivoltage digital system applications such as data transfer between a low voltage DSP/controller and a higher voltage device using SPI and MICROWIRE interfaces. The internal architecture allows the device to perform bidirectional logic level translation without an additional signal to set the direction in which the translation takes place.
The voltage applied to VCCA sets the logic levels on the A side of the device, while VCCY sets the levels on the Y side. For proper operation, VCCA must always be less than VCCY. The VCCA-compatible logic signals applied to the A side of the device appear as VCCY-compatible levels on the Y side. Similarly, VCCY-compatible logic levels applied to the Y side of the device appear as VCCA-compatible logic levels on the A side.
The enable pin (EN) provides three-state operation on both the A-side and the Y-side pins. When the EN pin is pulled low, the terminals on both sides of the device are in the high impedance state. The EN pin is referred to the VCCA supply voltage and driven high for normal operation.
The ADG3304 is available in compact 14-lead TSSOP, 12-ball WLCSP and 20-lead LFCSP. It is guaranteed to operate over the 1.15 V to 5.5 V supply voltage range.
Supports defense and aerospace applications (AQEC standard).
Applications
- SPI, MICROWIRE level translation
- Low voltage ASIC level translation
- Smart card readers
- Cell phones and cell phone cradles
- Portable communication devices
- Telecommunications equipment
- Network switches and routers
- Storage systems (SAN/NAS)
- Computing/server applications
- GPS
- Portable POS systems
- Low cost serial interfaces
Documentation
Data Sheet 3
User Guide 1
Application Note 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3304BCBZ-REEL7 | 12-Ball WLCSP (1.61mm x 2.01mm) | ||
| ADG3304BCPZ-REEL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG3304BCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG3304BRUZ | 14-Lead TSSOP | ||
| ADG3304BRUZ-REEL | 14-Lead TSSOP | ||
| ADG3304BRUZ-REEL7 | 14-Lead TSSOP | ||
| ADG3304SRUZ-EP-RL7 | 14-Lead TSSOP | ||
| ADG3304WBRUZ-REEL | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 14, 2012 - 12_0251 ADG3304 Datasheet Specification Change: Input Threshold Voltage Update |
||
| ADG3304BCBZ-REEL7 | PRODUCTION | |
| ADG3304BCPZ-REEL | PRODUCTION | |
| ADG3304BCPZ-REEL7 | PRODUCTION | |
| ADG3304BRUZ | PRODUCTION | |
| ADG3304BRUZ-REEL | PRODUCTION | |
| ADG3304BRUZ-REEL7 | PRODUCTION | |
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADG3304BCBZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG3304BCBZ-REEL7 | PRODUCTION | |
| ADG3304BCPZ-REEL | PRODUCTION | |
| ADG3304BCPZ-REEL7 | PRODUCTION | |
| ADG3304BRUZ | PRODUCTION | |
| ADG3304BRUZ-REEL | PRODUCTION | |
| ADG3304BRUZ-REEL7 | PRODUCTION | |
|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG3304BCPZ-REEL | PRODUCTION | |
| ADG3304BCPZ-REEL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG3304BRUZ | PRODUCTION | |
| ADG3304BRUZ-REEL | PRODUCTION | |
| ADG3304BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG3304BRUZ | PRODUCTION | |
| ADG3304BRUZ-REEL | PRODUCTION | |
| ADG3304BRUZ-REEL7 | PRODUCTION | |
|
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
| ADG3304WBRUZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.