LTC2312-14
PRODUCTION14-Bit, 500ksps Serial Sampling ADC in TSOT
- Part Models
- 10
- 1ku List Price
- Starting From $10.42
Overview
- 500ksps Throughput Rate
- No Cycle Latency
- Guaranteed 14-Bit No Missing Codes
- Single 3V or 5V Supply
- Low Noise: 77.5dB SNR
- Low Power: 9mW at 500ksps and 3V Supply
- Low Drift (20ppm/°C Maximum) 2.048V or 4.096V Internal Reference
- Sleep Mode with < 1μA Typical Supply Current
- Nap Mode with Quick Wake-Up < 1 Conversion
- Separate 1.8V to 5V Digital I/O Supply
- High Speed SPI-Compatible Serial I/O
- Guaranteed Operation from –40°C to 125°C
- 8-Lead TSOT-23 Package
The LTC2312-14 is a 14-bit, 500ksps, serial sampling A/D converter that draws only 3.2mA from a single 3V or 5V supply. The LTC2312-14 contains an integrated low drift reference and reference buffer providing a low cost, high performance (20ppm/°C maximum) and space saving solution. The LTC2312-14 achieves outstanding AC performance of 77dB SINAD and –85dB THD while sampling at 500ksps. The extremely high sample rate-to-power ratio makes the LTC2312-14 ideal for compact, low power, high speed systems. The supply current decreases at lower sampling rates as the device automatically enters nap mode after conversions.
The LTC2312-14 has a high speed SPI-compatible serial interface that supports 1.8V, 2.5V, 3V and 5V logic. The fast 500ksps throughput with no-cycle latency makes the LTC2312-14 ideally suited for a wide variety of high speed applications.
| Bits | |
| LTC2312-12 | 12 |
| LTC2312-14 | 14 |
Applications
- Communication Systems
- High Speed Data Acquisition
- Handheld Terminal Interface
- Medical Imaging
- Uninterrupted Power Supplies
- Battery Operated Systems
- Automotive
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2312CTS8-14#TRMPBF | 8-Lead SOT-23 | ||
| LTC2312CTS8-14#TRPBF | 8-Lead SOT-23 | ||
| LTC2312HTS8-14#TRMPBF | 8-Lead SOT-23 | ||
| LTC2312HTS8-14#TRPBF | 8-Lead SOT-23 | ||
| LTC2312HTS8-14#WTRMPBF | 8-Lead SOT-23 | ||
| LTC2312HTS8-14#WTRPBF | 8-Lead SOT-23 | ||
| LTC2312ITS8-14#TRMPBF | 8-Lead SOT-23 | ||
| LTC2312ITS8-14#TRPBF | 8-Lead SOT-23 | ||
| LTC2312ITS8-14#WTRMPBF | 8-Lead SOT-23 | ||
| LTC2312ITS8-14#WTRPBF | 8-Lead SOT-23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 3
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LTC2312-14 yet. Have something to say?
Start a Discussion on EngineerZone®