Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6373

RECOMMENDED FOR NEW DESIGNS

36V Fully-Differential Programmable-Gain Instrumentation Amplifier with 25pA Input Bias Current

Viewing:

Overview

  • Pin-Programmable Gains:
    G = 0.25, 0.5, 1, 2, 4, 8, 16V/V + Shutdown
  • Fully Differential Outputs
  • Gain Error: 0.015% (Max)
  • Gain Error Drift: 1ppm/°C (Max)
  • CMRR: 103dB (Min), G = 16
  • Input Bias Current: 25pA (Max)
  • Input Offset Voltage: 92μV (Max), G = 16
  • Input Offset Voltage Drift: 1.7μV/°C (Max), G = 16
  • –3dB Bandwidth: 4MHz, G = 16
  • Input Noise Density: 8nV/√Hz, G = 16
  • Slew Rate: 12V/μs, G = 16
  • Adjustable Output Common Mode Voltage
  • Quiescent Supply Current: 4.4mA
  • Supply Voltage Range: ±4.5V to ±18V
  • –40°C to +105°C Specified Temperature Range
  • Small 12-Lead 4mm × 4mm DFN (LFCSP) Package

The LTC6373 is a precision instrumentation amplifier with fully differential outputs which includes a closely-matched internal resistor network to achieve excellent CMRR, offset voltage, gain error, gain drift, and gain nonlinearity. The user can easily program the gain to one of seven available settings through a 3-bit parallel interface (A2 to A0). The 8th state puts the part in shutdown which reduces the current consumption to 220 μA. Unlike a conventional voltage feedback amplifier, the LTC6373 maintains nearly the same bandwidth across all its gain settings.

The LTC6373 features fully differential outputs to drive high performance, differential-input ADCs. The output common mode voltage is independently adjustable via the VOCM pin. The combination of high impedance inputs, DC precision, low noise, low distortion, and high-speed differential ADC drive makes the LTC6373 an ideal candidate for optimizing data acquisition systems.

The LTC6373 is available in a 12-lead 4 mm × 4 mm DFN (LFCSP) package and is fully specified over the −40°C to +105°C temperature range.

Applications

  • Data Acquisition Systems
  • Biomedical Instrumentation
  • Test and Measurement Equipment
  • Differential ADC Drivers
  • Single-Ended-to-Differential Conversion
  • Multiplexed Applications

LTC6373
36V Fully-Differential Programmable-Gain Instrumentation Amplifier with 25pA Input Bias Current
LTC6373 Application Circuit LTC6373 Performance Graph LTC6373 Pin Configuration LTC6373
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC6373

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2398A

LTC6373 Programmable Gain Instrumentation Amplifier

Features and Benefits

  • Fully featured evaluation board for the LTC6373
  • Jumper or Arduino options for LTC6373 gain selection
  • Access to LTC6373 output common mode pin to control output level shifting
  • Flexible power supply option (±15 V or a single 9 V to 12 V)

Product Details

Demo circuit DC2398A features the LTC6373 Programmable Gain Instrumentation Amplifier. The circuit’s gain can be controlled in several ways, such as by simply setting onboard jumpers or by connecting an Arduino or Linduino (DC2026C) microcontroller board. The LTC6373 has fully differential outputs with independent common mode level shifting. The output common mode level can be set by the IC’s internal default or overdriven by the user. The DC2398A can be powered by external bench supplies (typically ±15 V), but optionally also demonstrates the use of the LTC3265 dual low noise charge pump to generate ±15 V rails from a single 9 V to 12 V input supply.

DC2398A
LTC6373 Programmable Gain Instrumentation Amplifier
DC2398A  Evaluation Board DC2398A  Evaluation Board - Top View DC2398A Evaluation Board - Bottom View DC2398A Evaluation Board

Reference Designs

Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Circuits from the lab

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

Features and Benefits

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Eval Board Photo Angle View
CN0561 Eval Board Photo Top View
CN0561 Eval Board Photo Bottom View

Latest Discussions

Recently Viewed