LT8612

PRODUCTION

42V, 6A Synchronous Step-Down Regulator with 3μA Quiescent Current

Viewing:

Overview

  • Wide Input Voltage Range: 3.4V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • 3μA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • High Efficiency Synchronous Operation:
    • 95% Efficiency at 3A, 5VOUT from 12VIN
    • 94% Efficiency at 3A, 3.3VOUT from 12VIN
  • Fast Minimum Switch-On-Time: 40ns
  • Low Dropout Under All Conditions: 250mV at 3A
  • Allows Use Of Small Inductors
  • Safely Tolerates Inductor Saturation in Overload Conditions
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 3mm × 6mm 28-Lead QFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LT8612 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 3μA of quiescent current. Top and bottom power switches are included with all necessary circuitry to minimize the need for external components. Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. A SYNC pin allows synchronization to an external clock. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8612 reducing the input supply current to 1μA. A capacitor on the TR/SS pin programs the output voltage ramp rate during start-up. The PG flag signals when VOUT is within ±9% of the programmed output voltage as well as fault conditions. The LT8612 is available in a small 3mm × 6mm 28-lead QFN package with exposed pad for low thermal resistance.

APPLICATIONS

  • Automotive and Industrial Supplies
  • General Purpose Step-Down
  • GSM Power Supplies

LT8612
42V, 6A Synchronous Step-Down Regulator with 3μA Quiescent Current
LT8612 Application Circuit LT8612 Pin Configuration LT8612 Performance Graph
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2010A

LT8612 Demo Circuit | 5.8V ≤ VIN ≤ 42V, VOUT = 5V @ 6A

Product Details

Demonstration circuit 2010A is a 42V, 6A micropower synchronous step-down regulator featuring the LT8612. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8612 is a compact, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated power switches and inclusion of all necessary circuitry reduce the components count and solution size. Ultralow 3μA quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 40ns enables high VIN to low VOUT conversion at high frequency.


 


eval board
DC2132A

24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092

Product Details

DC2132A is a 24V 3A constant voltage, constant current bench supply. It regulates any output voltage from 0V to 24V and any output current from 0A to 3A. It runs from 10V to 40V input although the output voltage should remain 5V or more below the input voltage.

DC2010A
LT8612 Demo Circuit | 5.8V ≤ VIN ≤ 42V, VOUT = 5V @ 6A
DC2010A Demo Board DC2010A Demo Board DC2010A Demo Board DC2010A Demo Board DC2010A - Schematic
DC2132A
24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092
DC2132A Evaluation Board DC2132A Evaluation Board - Top View DC2132A Evaluation Board - Bottom View DC2132A - Schematic

Reference Designs

T1023RDB Dev Kit
NXP (Freescale) QorIQ T1023RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
QorIQ LS1088A-RDB Dev Kit
NXP (Freescale) QorIQ LS1088A-RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
CN0508 Block Diagram
CN0508 Circuits from the lab

75 Watt, Single-Output Benchtop Power Supply

Features and Benefits

  • 75 Watt Power Supply
  • Constant Current (>3A) and Constant Voltage (>25V) Modes
  • True 0V and 0A operation
  • Manual or Software Controlled
NXP (Freescale) QorIQ T1023RDB
T1023RDB Dev Kit
QorIQ T1023 Power Tree
NXP (Freescale) QorIQ LS1088A-RDB
QorIQ LS1088A-RDB Dev Kit
Qor IQ LS1088-RDB Power Tree
CN0508
75 Watt, Single-Output Benchtop Power Supply
CN0508 Block Diagram
EVAL-CN0508-RPIZ Evaluation Board
EVAL-CN0508-RPIZ Evaluation Board - Top View
EVAL-CN0508-RPIZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed