Overview
Product Details
Demonstration circuit 2010A is a 42V, 6A micropower synchronous step-down regulator featuring the LT8612. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8612 is a compact, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated power switches and inclusion of all necessary circuitry reduce the components count and solution size. Ultralow 3μA quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 40ns enables high VIN to low VOUT conversion at high frequency.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2010A - Schematic4/14/2014PDF30K
-
DC2010A - Demo Manual9/16/2015PDF219K
-
DC2010A - Design Files4/14/2014ZIP1M