ADL5904

RECOMMENDED FOR NEW DESIGNS

DC to 6 GHz, 45 dB TruPwr Detector with Envelope Threshold Detection

Viewing:

Overview

  • RMS and envelope threshold detection
  • Broad input frequency range: dc to 6 GHz
  • RF input range: 45 dB (−30 dBm to +15 dBm)
  • RMS linear in decibel output, scaled 36.5 mV/dB
  • Input envelope threshold detection and latching
  • Programmable threshold and latch reset function
  • Fast response time: 12 ns from RFIN to Q/Q latch
  • All functions temperature and supply stable
  • Operates at 3.3 V from −40°C to +105°C
  • Low power: 3.5 mA
  • Power-down capability to 100 μA
  • 16-lead, 3 mm × 3 mm LFCSP package

The ADL5904 is a dual-function radio frequency (RF) TruPwr™ detector that operates from dc to 6 GHz. It provides rms power measurement along with a programmable envelope threshold detection function.

The rms power measurement function has a 45 dB detection range, nominally from −30 dBm to +15 dBm. The rms power measurement function features low power consumption and an intrinsically ripple free error transfer function.

The envelope threshold detection function compares the voltage from an internal envelope detector with a user defined input voltage. When the voltage from the envelope detector exceeds the user defined threshold voltage, an internal comparator captures and latches the event to a set/reset (SR) flip flop. The response time from the RF input signal exceeding the user programmed threshold to the output latching is 12 ns. The latched event is held on the flip-flop until a reset pulse is applied.

The RF input of the ADL5904 is dc-coupled, allowing operation down to arbitrarily low ac frequencies. It operates on a 3.3 V supply and consumes 3.5 mA. A disable mode reduces this current to 100 μA when a logic low is applied to the ENBL pin.

The ADL5904 is supplied in a 3 mm × 3 mm, 16-lead LFCSP for operation over the wide temperature range of −40°C to +105°C.

Applications

  • Transmitter signal strength indication (TSSI)
  • Wireless power amplifier input and output protection
  • Wireless receiver input protection

ADL5904

DC to 6 GHz, 45 dB TruPwr Detector with Envelope Threshold Detection

ADL5904 Functional Block Diagram ADL5904 Pin Configuration
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
eval board
EVAL-ADL5904

ADL5904 Evaluation Board

Product Details

The ADL5904-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. A power supply of either 3V or 5V should be applied to the VPOS and GND test loops. To exercise the RMS detector portion of the circuit, the RF signal to be measured should be applied to the RFIN SMA connector. The corresponding RMS output voltage is then available on the VRMS SMA connector and on the TP1 test point. To operate the Threshold Detect circuitry, the RF signal that is being monitored should again be applied to the RFIN SMA connector. The dc threshold voltage that should cause the circuit to trip should be applied to the VIN_N SMA connector or to the TPVIN_N yellow test point. The internal S/R flip-flop should be reset by pressing the RST button.

EVAL-ADL5904
ADL5904 Evaluation Board
ADL5904-EVALZ  Photo1

Reference Designs

Figure 1. Simplified Block Diagram of EVAL-CN0534-EBZ
CN0534 Circuits from the lab

USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection

Features and Benefits

  • 23.5 dB Gain
  • 5.8 GHz Optimized LNA
  • ISM Band Operation
  • USB Powered

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-01-24 01:01
    CN0534: USB Powered 5.8 GHz RF LNA w/ Output Power Protection
Portable RF Power Meter Evaluation Board Measurement Setup
CN0399 Circuits from the lab

Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System

Features and Benefits

  • RMS Power Measurement: 9kHz to 6GHz
  • 45dB input power range: −30dBm to +15dBm
  • USB powered
Figure 1. CN0555 Simplified Block Diagram
CN0555 Circuits from the lab

USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection

Features and Benefits

  • Optimized to Receive the 433MHz ISM Band
  • Receive Gain of 40dB
  • Overvoltage Protection Circuit with Automatic Turn off/on
  • Powered from a USB cable
Figure 1. CN0518 Simplified Block Diagram
CN0518 Circuits from the lab

USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +25 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
Figure 1. CN0521 Simplified Block Diagram
CN0521 Circuits from the lab

USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit

Features and Benefits

  • +26 dB of Rx Signal Gain
  • 50 ohm Input and Output Impedance
  • Overvoltage Input Protection
  • SMA Input and Output Connectors
  • USB Powered
CN0534
USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection
Figure 1. Simplified Block Diagram of EVAL-CN0534-EBZ
EVAL-CN0534-EBZ - Angle View
EVAL-CN0534-EBZ - Top View
EVAL-CN0534-EBZ - Bottom View
CN0399
Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System
Portable RF Power Meter Evaluation Board Measurement Setup
Top View Showing EVAL-CN0399-SDPZ Board
CN0555
USB-Powered, 433.92 MHz RF Low Noise Amplifier Receiver with Overpower Protection
Figure 1. CN0555 Simplified Block Diagram
EVAL-CN0555-EBZ
EVAL-CN0555-EBZ - Bottom View
EVAL-CN0555-EBZ - Top View
CN0518
USB-Powered, 915 MHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0518 Simplified Block Diagram
EVAL-CN0518-EBZ
EVAL-CN0518-EBZ - Top View
EVAL-CN0518-EBZ - Bottom View
CN0521
USB-Powered, 2.4 GHz RF Low Noise Amplifier Receiver with Overpower Protection Circuit
Figure 1. CN0521 Simplified Block Diagram
EVAL-CN0521-EBZ
EVAL-CN0521-EBZ - Top View
EVAL-CN0521-EBZ - Bottom View

Latest Discussions

Recently Viewed