| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8306: 5 MHz-400 MHz 100 dB High Precision Limiting-Logarithmic Amplifier Data Sheet (Rev A, 08/1999) (pdf, 397 kB) | 产品数据手册 | |
| AD8306: Military 数据手册 (Rev A, 02/1999) (pdf) | 产品数据手册 | |
| AD8306: Military Data Sheet (Rev A, 02/1999) (pdf) | 产品数据手册 | |
| AN-1040: RF功率校准提高无线发射机的性能 (pdf, 0) | 应用笔记 | |
| AN-1040: RF Power Calibration Improves Performance of Wireless Transmitters (pdf, 152 kB) | 应用笔记 | |
| AN-691: RF检波器的低频工作特性 (pdf, 778 kB) | 应用笔记 | |
| AN-691: Operation of RF Detector Products at Low Frequency (pdf, 778 kB) | 应用笔记 | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
推荐读物 | |
|
Measurement and Control of RF Power by Eamon Nash, Analog Devices, Inc. |
技术文章 | HTML |
|
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007) |
技术文章 | HTML |
|
Detecting Fast RF Bursts using Log Amps
(pdf, 174 kB)
by Yuping Toh, Analog Devices, Inc. |
技术文章 | |
|
Make Precise Base-Station Power Measurements
(pdf, 1764 kB)
(Microwaves and RF, November 2002) |
技术文章 | |
|
Measuring VSWR and Gain in Wireless Systems
(pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005) |
技术文章 | |
|
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)
(pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005) |
技术文章 | |
|
Design a Logamp RF Pulse Detector
(pdf, 338 kB)
by Eamon Nash (Microwaves & RF, January 1, 2000) |
技术文章 | |
|
Accurate Gain/Phase Measurement at Radio Frequencies up to 2.5 GHz
(Analog Dialogue, Vol. 35, No. 5, October, 2001) |
《模拟对话》杂志 | HTML |
|
Detecting Fast RF Bursts Using Log Amps
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002) |
《模拟对话》杂志 | HTML |
|
Ask The Applications Engineer - 28 Logarithmic Amplifiers-Explained (Analog Dialogue, Vol. 33, No. 3, March, 1999) |
《模拟对话》杂志 | HTML |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
航天信息 | |
|
RF 手册
(pdf, 988 kB)
RF IC 选型指南(12/2010) |
概况 | |
Industrial Applications
|
概况 | HTML |
| We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. | 概况 | HTML |
| Outstanding RF performance at outstanding prices. In power detection, analog is everywhere. | 概况 | HTML |
| Products for Wireless Handset Applications (pdf, 1441 kB) | 概况 | |
| Product Solutions for Handset Applications (pdf, 349 kB) | 概况 | |
| LEADING Semiconductors for Wireless Handsets Brochure (pdf, 1923 kB) | 概况 | |
| What is an RF Detector, and how is it used? | 常见问题解答 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
ADIsimRF
ADI公司的ADIsimRF设计工具可以计算RF信号链内的大部分重要参数,包括级联增益、噪声系数、IP3、P1dB和总功耗。 |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimPLL™
ADIsimPLL 可以对ADI公司的最新高性能PLL产品进行快速、可靠的评估。它是目前最全面的PLL频率合成器设计和仿真工具,可实现所有对PLL性能有显著影响的重要非线性效应仿真。ADIsimPLL可以免去设计过程中的至少一项重复劳动,从而加快上市速度。 |
ADIsim Design/Simulation Tools | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。