添加到信号链设计器

AD8137:  Low Cost, Low Power Differential ADC Driver

产品详情

The AD8137 is a low cost differential driver with a rail-to-rail output that is ideal for driving ADCs in systems that are sensitive to power and cost. The AD8137 is easy to apply, and its internal common-mode feedback architecture allows its output common-mode voltage to be controlled by the voltage applied to one pin. The internal feedback loop also provides inherently balanced outputs as well as suppression of even-order harmonic distortion products. Fully differential and single-ended-to-differential gain configurations are easily realized by the AD8137. External feedback networks consisting of four resistors determine the closed-loop gain of the amplifier. The power-down feature is beneficial in critical low power applications.

The AD8137 is manufactured on Analog Devices, Inc., proprietary second-generation XFCB process, enabling it to achieve high levels of performance with very low power consumption.

The AD8137 is available in the small 8-lead SOIC package and 3 mm × 3 mm LFCSP package. It is rated to operate over the extended industrial temperature range of −40°C to +125°C.

APPLICATIONS
  • ADC drivers
  • Portable instrumentation
  • Battery-powered applications
  • Single-ended-to-differential converters
  • Differential active filters
  • Video amplifiers
  • Level shifters

特点和优势

  • Fully differential
  • Extremely low power with power-down feature
    2.6 mA quiescent supply current @ 5 V
    450 µA in power-down mode @ 5 V
  • High Speed
  • 12-bit SFDR performance @ 500 kHz
  • Fast settling time: 100 ns to 0.02%
  • Low input offset voltage: ±2.6 mV max
  • Low input offset current:
    0.45 µA max
  • Differential input and output
  • Differential-to-differential or single-ended-to-differential operation
  • Rail-to-rail output
  • Adjustable output common-mode
    voltage
  • See data sheet for additional features

Functional Block Diagram for AD8137

新一代器件

ADI公司推出新一代差分放大器,这种新型放大器与以前的器件相比具有更高的性能和更低的功耗。与此同时,这些器件均提供双通道放大器选项,可简化设计、减少所需电路板空间。

  • ADA4932-1:低功耗差分ADC驱动器
  • ADA4932-2:低成本/低功耗差分ADC驱动器
  • ADA4937-1: 超低失真差分ADC驱动器(单通道)
  • ADA4937-2: 超低失真差分ADC驱动器(双通道)
  • ADA4938-1: 超低失真差分ADC驱动器(单通道)
  • ADA4938-2: 超低失真差分ADC驱动器(双通道)

文档

快讯名称 内容类型 文件类型
AD8137:低成本、低功耗差分ADC驱动器 数据手册 (Rev D, 07/2010) (pdf, 835 kB) 产品数据手册 PDF
AD8137:  Low Cost, Low Power, Differential ADC Driver Data Sheet  (Rev E, 07/2012) (pdf, 835 kB) 产品数据手册 PDF
AN-1026: 高速差分ADC驱动器设计考虑[中文版]  (pdf, 355 kB) 应用笔记 PDF
AN-1026: High Speed Differential ADC Driver Design Considerations  (pdf, 355 kB) 应用笔记 PDF
AN-0992: 用于差分放大器的有源滤波器评估板  (pdf, 153 kB) 应用笔记 PDF
AN-0992: Active Filter Evaluation Board for Differential Amplifiers  (pdf, 85 kB) 应用笔记 PDF
AN-0990: 在单端输入应用中连接差分放大器  (pdf, 159 kB) 应用笔记 PDF
AN-0990: Terminating a Differential Amplifier in Single-Ended Input Applications  (pdf, 181 kB) 应用笔记 PDF
AN-584: AD813x的运用  (pdf, 0)
AD813x与常规运算放大器的不同之处在于,它有一个附加的输入端和一个附加的输出端。附加输入端VOGM用于控制输出共模电压。附加输出端相当于常规运算放大器单端输 出的模拟互补输出。在工作时,AD813x采用两个反馈环路,常规运算放大器则采用单环路。这种配置为各种新型电路的设计提供了极大自由,而且仍然可以使用有关运算放大器的基本原理来分析其工作模式。
应用笔记 PDF
AN-584: Using the AD813X Differential Amplifier  (pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage.
应用笔记 PDF
AN-282: 采样数据系统基本原理[中文版]  (pdf, 1559 kB) 应用笔记 PDF
MT-218: 多反馈带通滤波器设计示例  (pdf, 0) 技术指南 PDF
MT-076:差分驱动器分析  (pdf, 95 kB) 技术指南 PDF
MT-075: 高速ADC用差分驱动器概述  (pdf, 183 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
UG-474: Evaluation Board for Differential Amplifiers Offered in 8-Lead SOIC Packages  (PDF, 263 kB) 用户指导 PDF
UG-190:AD8137和AD8139评估板用户指南  (pdf, 278 kB)
Differential Amplifier Evaluation Board for Single 8-lead LFCSP Packages
用户指导 PDF
UG-130:8引脚SOIC和MSOP封装的差分放大器评估板  (pdf, 493 kB) 用户指导 PDF
高速差分ADC驱动器使用规则 [中文版]
(模拟对话,第43卷第5期,2009年)
《模拟对话》杂志 HTML
AD8139/AD8137: Differential Amplifiers For ADC Driving  (htm)
(analogZONE, June 7,2004)
产品评述 HTM
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
Industrial Applications 概况 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
ADIsim Design/Simulation Tools HTML
AD8137 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD8137 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD8137WYCPZ-R7 产品状态: 量产 LFCSP:LEADFRM CHIP SCALE 8 Reel, 1500 - $ 1.15 Y  材料信息 通知我 订购
AD8137YCP-REEL 产品状态: 停产 8 ld LFCSP (3x3mm) 8 工业 Reel, 5000 $ 0.00 $ 0.00 N  材料信息 查看PDN 联络ADI
AD8137YCPZ-R2 产品状态: 量产 8 ld LFCSP (3x3mm) 8 工业 Reel, 250 $ 1.60 $ 1.62 Y  材料信息 查看PCN 订购
AD8137YCPZ-REEL 产品状态: 量产 8 ld LFCSP (3x3mm) 8 工业 Reel, 5000 $ 0.00 $ 1.10 Y  材料信息 查看PCN 订购
AD8137YCPZ-REEL7 产品状态: 量产 8 ld LFCSP (3x3mm) 8 工业 Reel, 1500 $ 0.00 $ 1.10 Y  材料信息 查看PCN 订购 样片
AD8137YR 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 1.50 $ 1.27 N  材料信息 通知我 订购
AD8137YR-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 0.00 $ 1.27 N  材料信息 通知我 订购
AD8137YRZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 1.30 $ 1.10 Y  材料信息 通知我 订购 样片
AD8137YRZ-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 $ 0.00 $ 1.10 Y  材料信息 通知我 订购
AD8137YRZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 0.00 $ 1.10 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD8137 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
AD8137YCP-EBZ 产品状态: 量产 8-Lead LFCSP Bare Evaluation Board $ 18.25 -
AD8137YR-EBZ 产品状态: 量产 8-Lead SOIC Bare Evaluation Board $ 18.25 -
AD8137YRZ 产品状态: 量产 8-Lead SOIC $ 1.82 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭