添加到信号链设计器

ADF7021-V:  高性能窄带收发器IC

产品详情

产品状态:推荐用于新设计

ADF7021-V是一款基于 ADF7021-N的高性能、低功率、窄带RF收发器,其架构与ADF7021-N相似,不同之处在于片内RF频率合成器采用了一个外部VCO,适合要求提高相位噪声性能的应用。

ADF7021-V可在免执照ISM频段以及80 MHz至960 MHz特许执照频段内工作。

为了尽量降低RF馈通和杂散发射,外部VCO以2倍或4倍的所需RF频率工作;ADF7021-V最高支持1920 MHz的VCO工作频率。可通过在RF频率合成器环路外部进行额外的片内二分频来对4倍VCO工作进行编程,提高相位噪声性能。

与ADF7021-N接收器一样,ADF7021-V支持9 kHz、13.5 kHz和18.5 kHz的中频滤波器带宽,因而成为全球窄带遥测应用的理想之选。

该器件具有高斯和升余弦两种发送数据滤波选项,用以改善窄带应用的频谱效率。它适合符合以下标准或法规的电路应用:

  • 欧洲ETSI EN 300 220
  • 北美FCC Part 15、Part 90和Part 95
  • 日本ARIB STD-T67
  • K韩国近程设备管理法规
  • 中国近程设备管理法规
  • ADF7021-V只需少量外部分立器件便可构建一个完整的收发器,因此非常适用于区域敏感且注重高性能的应用。

    欲了解更多信息,请参考数据手册。

    应用

    • 窄带近程无线电通信设备(SRD)标准
            ETSI EN 300 220
            FCC Part 90(符合
            发射屏蔽D要求)
            FCC Part 95
            ARIB STD-T67
    • 无线计量
    • 窄带无线遥测

    特点和优势

    • 高性能、低功耗、窄带收发器
    • 增强性能版 ADF7021-N, 带外部VCO
    • 利用外部VCO的频带范围:80 MHz至960 MHz
    • 与ADF7021-N相比,邻道功率(ACP)和邻道抑制(ACR)性能得到提升
    • 可编程中频滤波器带宽:9 kHz、13.5 kHz和18.5 kHz
    • 调制方式:2FSK、3FSK、4FSK、MSK
    • 频谱整形方式:高斯和升余弦滤波
    • 数据速率:0.05 kbps至24 kbps
    • 电源电压:2.3 V至3.6 V
    • 欲了解更多特性,请参考数据手册

    ADF7021-V 功能框图

    第三方开发商信息

    ADF70xx系列产品第三方开发商
    越来越多的公司开始开发支持ADI公司ADF70xx系列产品的广泛解决方案。 查看相关公司列表,了解有关成为第三方开发商的更多信息。

    文档

    快讯名称 内容类型 文件类型
    ADF7021-V: High Performance,Narrow-Band Transceiver IC Data Sheet (Rev A, 08/2012) (pdf, 1572 kB) 产品数据手册 PDF
    AN-1182: Understanding and Optimizing the AFC Loop on the ADF7021 for Minimum Preamble  (pdf, 224 kB) 应用笔记 PDF
    AN-0987: 设计符合无线M-Bus标准的无线收发器系统  (pdf, 363 kB) 应用笔记 PDF
    AN-0987: Designing a Wireless Transceiver System to Meet the Wireless M-Bus Standard  (pdf, 140 kB) 应用笔记 PDF
    AN-852: 利用ADF702x上的测试DAC实现模拟FM DEMOD、SNR测量、FEC解码、PSK/4FSK解调等功能  (pdf, 371 kB) 应用笔记 PDF
    AN-852: Using the Test DAC on the ADF702x to Implement Functions Such as Analog FM DEMOD, SNR Measurement, FEC Decoding, and PSK/4FSK Demodulation  (pdf, 259 kB) 应用笔记 PDF
    AN-772: 引脚架构芯片级封装(LFCSP)设计与制造指南  (pdf, 828 kB) 应用笔记 PDF
    AN-772: A Design and Manufacturing Guide for the Lead Frame Chip Scale Package (LFCSP)  (pdf, 439 kB) 应用笔记 PDF
    AN-771: ADSP-BF533 EZ-KIT Lite and ADF70xx Interface  (pdf, 201 kB) 应用笔记 PDF
    Wireless Technologies for Smart Meters: Focus on Water Metering  (pdf, 493 kB) 技术文章 PDF
    Wireless Short Range Devices and Narrowband Communications
    The term “Short Range Device” (SRD) covers radio transmitters which provide either unidirectional or bi-directional communication and which have a low capability of causing interference to other radio equipment.
    (Microwave Product Digest, July, 2007)
    技术文章 HTML
    Understand Wireless Short-Range Devices for Global License-Free Systems
    Short-range devices (SRD) are radio transmitters that communicate unidirectionally or bidirectionally with little capability of interfering with other radio equipment. They provide many different services, including home automation, wireless alarms, and remote keyless entry.
    (RF DesignLine, March 07, 2007)
    技术文章 HTML
    Smart Metering Technology Promotes Energy Efficiency for a Greener World
    The metering of electric power coming into the home is going electronic, replacing the long-established electromechanical power-line meter (from the 1890s) with all-electronic smart meters.
    (RF DesignLine, July 27, 2009)
    技术文章 HTML
    Design, Simulate, and Document Proprietary Wireless Systems
    The broad acceptance of standards developed for short range wireless connectivity has been one of the notable features of the semiconductor market in the past few years. The available wireless standards are not always the best fit for the application’s requirements, however.
    (Analog Dialogue, Volume 42, Number 4 2008)
    技术文章 HTML
    The Use of Short Range Wireless in a Multi-Metering System  (pdf, 220 kB)
    One of the more evident trends at the recent Metering Europe 2006 event in Copenhagen was that both meter manufacturers and utility companies are placing an increased emphasis on the use of communication networks to create added value for their systems and also to leverage from infrastructure investment already in place.
    (Metering International, December, 2006)
    技术文章 PDF
    RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
    RF DesignLine, March 2010
    技术文章 HTML
    Low Power, Low Cost, Wireless ECG Holter Monitor 技术文章 HTML
    ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands 技术文章 HTML
    Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) 解决方案通报 PDF
    RF Transceivers for Short Range Devices  (pdf, 2819 kB)
    The ADF7000 series of transmitter and transceiver ICs provides high performance, robust, short range wireless connections.
    概况 PDF
    RF 手册  (pdf, 988 kB)
    RF IC 选型指南(12/2010)
    概况 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    ADIsimSRD Design Studio
    ADI公司的ADIsimSRD Design Studio是一款非常强大的工具,在使用ADF7xxx系列收发器和发射机的典型无线系统中,可以对许多参数进行实时模拟和优化。
    ADIsim Design/Simulation Tools HTML
    RF Design Tools ADIsim Design/Simulation Tools HTML
    ADF70xx评估软件  (zip, 24777 kB)
    最新ADF70xx软件下载附带所有文档,包括ADF70xx系列收发器的原理图。有关布局的信息,请参考文档选项卡下的gerber文件。
    评估软件 ZIP

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    ADF7021-V 型号选项
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    ADF7021-V 评估板
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-ADF70XXMBZ2 产品状态: 量产 Mother Board $ 151.80 -
    EVAL-ADF7021-VDB1Z 产品状态: 量产 Daughter Board (450 MHz - 470 MHz) $ 50.60 -
    EVAL-ADF7021-VDB2Z 产品状态: 量产 Daughter Board (868 MHz - 870 MHz) $ 50.60 -
    EVAL-ADF7021-VDB3Z 产品状态: 量产 Daughter Board (156 MHz - 162 MHz) $ 50.60 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    产品评价 X
    content here.
    content here.

    产品评价

    关闭