EVAL-ADF70XX: Development Platform for ADF702X family of ISM band Transceivers
This development platform provides the hardware and software to both evaluate and develop a low power, low data rate, wireless network using any of the ADF702X ISM band transceivers with the ...More
EVAL-ADF70XX: Development Platform for ADF702X family of ISM band Transceivers
Product Description
This development platform provides the hardware and software to both evaluate and develop a low power, low data rate, wireless network using any of the ADF702X ISM band transceivers with the ADIismLink proprietary protocol. The kit provides the ADIismLink communication protocol intended for use in the license-free ISM bands and adheres to the regulations specified by ETSI (433MHz & 868MHz) and the frequency hopping requirements of FCC 15.247 (902-928MHz).
The platform allows straightforward yet comprehensive configuration of the PHY and MAC layers of the ADIismLink protocol using the provided application software. This allows the user to investigate the trade-offs in protocol performance and also modify the protocol to suit their application. A restricted set of the ADIismLink source code is also provided allowing a developer to build their own application specific network.
The kit provides several demonstration networks, like a remote temperature sensor network, which allows the user to get a working wireless system up and running very quickly.
Kit Contents
The Development Kit order code is EVAL-ADF70XXMB2. This kit includes the following:
- 1 x Controller board
- 3.6V Lithium battery
- USB cable
- Serial Port Cable
- Demo/Evaluation Software (ADF7020Demo.exe & ADF7020Registers.exe)
- Application Development Code (restricted source code)
- Comprehensive Documentation
N.B The following is also necessary for a working network and is available separately:
- 1 x ADF702X RF Module
example:
915MHz optimized: EVAL-ADF7020DB1
868MHz optimized: EVAL-ADF7020DB2
433MHz optimized: EVAL-ADF7020DB3
For a full working network with 1 Base Unit and 2 End Points the following is required:
- 3 x EVAL-ADF70XXMB2
- 3 x EVAL-ADF7020DBX (X=1,2 or 3)
Development Tool Updates
Software
- Application Software
- Latest version of ADF7020Demo.exe
- ADF7020Registers.exe
- and corresponding DLLs
Download (zip, 75,712 bytes)
Documentation
Features
- ADIismLink - ETSI 868/433MHz duty cycled protocol and FCC 902-928MHz Frequency Hopping protocol.
- Low power, duty cycled protocol intended mainly for wireless sensor, telemetry and alarm applications.
- Star Network Topology, 1 Base Unit & up to 255 remote End Points.
- PHY and MAC layers of ADIismLink highly configurable in application software.
- ADIismLink restricted source code provided to allow user specific applications to be developed.
- Several demonstration networks provided including a temperature sensor network.
- Allows out of the box range testing.
- Detailed documentation explaining the ADIismLink protocol, hardware, and application software.
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.67 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.67 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.50 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 19mA | 48-Lead CSP | $2.20 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.20 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 28mA | 48-Lead CSP | $2.85 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.85 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.85 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.50 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
EVAL-ADF70XX Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADF70XXEKZ1 | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 08/15/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF70XXMBZ2 | Prodn | EVALUATION BOARDS | - | Ind | $150.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close