AD8302: 2.7GHz RF / IF增益鉴相器
单芯片硅双极性器件,幅度/相位测量
AD8302是一款完全集成的RF IC,用于测量两个独立输入信号之间的幅度和相位。这款器件的工作频率可从低频到2.7GHz。
AD8302内置两个精密匹配的宽带对数放大器、一个宽带线性乘法器/鉴相器、1.8V精密参考电压源,以及模拟输出比例运算电路。
输入信号范围为-60 dBm 至 0dBm(参考阻抗50& ...More
AD8302: 2.7GHz RF / IF增益鉴相器
Product Description
单芯片硅双极性器件,幅度/相位测量
AD8302是一款完全集成的RF IC,用于测量两个独立输入信号之间的幅度和相位。这款器件的工作频率可从低频到2.7GHz。
AD8302内置两个精密匹配的宽带对数放大器、一个宽带线性乘法器/鉴相器、1.8V精密参考电压源,以及模拟输出比例运算电路。
输入信号范围为-60 dBm 至 0dBm(参考阻抗50Ω),相应的动态范围为60dB。
AD8302输出在+/-30dB的范围内提供精确的幅度测量,斜率为30 mV/dB;相位测量范围为0 至 180°,斜率为10mV/度。
AD8302已经在通用手机频段(900MHz、1.8GHz、2.2GHz)内进行了测试,并可在2.7GHz频率下工作。
AD8302采用14引脚TSSOP封装,工作温度范围为-40°C 至 85°C。
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.77 |
| ADL5513 | 125°C Operation, Broadband | 1 to 4000 | 80 | ±0.5 | 20 | 2.7 to 5.5 | 31 |