| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。 |
Design Calculators | HTML |
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。 |
ADIsim Design/Simulation Tools | HTML |
| AD8639 SPICE Macro Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。