产品详情

本页提供此产品的评估板文档和订购信息。

文档

软件及工具

Adapters and Interposers

The USB-SDP-CABLEZ USB-to-Serial-I/O interface is required to connect an evaluation board to a PC to allow control and monitoring by the evaluation software. When multiple evalution kits are linked, only one serial I/O interface connector is required.

The USB-SDP-CABLEZ provides a serial interface between a PC and an evaluation board. The USB-SDP-CABLEZ is based on a USB to Serial Engine that establishes connectivity to the PC through a USB 2.0 high speed port. The USB-SDP-CABLEZ has configurable I2C, SPI and GPIO communication lines that are controlled by the evaluation software for specific devices.

The USB-SDP-CABLEZ has a 10-way connector, which exposes the serial interface peripherals to various evaluation boards. An adapter board is included with the USB-SDP-CABLEZ kit that converts the 10-way connector to a 3-way I2C only connection. The adapter is provided to allow connection to some older eval kits that have not yet been updated to include the new 10-way connector.

Sample购买

价格,封装及供货状态

ADM1069评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADM1069LQEBZ 产品状态: 量产 Evaluation board for device allowing user to configure the board to match their own configuration. The kit includes an LQFP socket. Multiple boards can be cascaded (cable included), allowing evaluation of multi-device systems. $ 303.60 -
SOCKET-ADM1069LFZ 产品状态: 量产 Optional LFCSP Socket for ADM1069 and ADM1169. This can be used with the evaluation board if required. - -
USB-SDP-CABLEZ 产品状态: 量产 USB to Serial I/O Interface. One is required and can support multiple eval kits. $ 89.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭