工具、软件和仿真模型

工具、软件和仿真模型 — ADA4857-2 : 超低失真、低功耗、低噪声、高速运算放大器

 
按产品分类或应用,访问 工具、软件和仿真模型页面
ADIsim Design/Simulation Tools (2)
  • ADIsimOpAmp™
    这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
  • Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
Design Calculators (1)
SPICE 模型 (1)
工具与转换 (2)
  • dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
  • Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭