Direct Digital Synthesis (DDS)
Analog Devices’ world-leading direct digital synthesis (DDS) ICs incorporate features such as on-board comparators, RAM, PLLs, mixers, and registers. ADI’s DDS products provide fast acquisition, highl
Go to Product Selection Table
Viewing:
Products in Category
AD9914S
RECOMMENDED FOR NEW DESIGNS
3.5 GPSP Direct Digital Synthesizer with 12-Bit DAC
AD9177
RECOMMENDED FOR NEW DESIGNS
Quad, 16-Bit, 12 GSPS RF DAC with Wideband Channelizers
AD9166
RECOMMENDED FOR NEW DESIGNS
DC to 9 GHz, Vector Signal Generator
AD9174
RECOMMENDED FOR NEW DESIGNS
Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
AD9164
RECOMMENDED FOR NEW DESIGNS
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
AD9162
RECOMMENDED FOR NEW DESIGNS
16-Bit, 12 GSPS, RF Digital-to-Analog Converters
AD9161
RECOMMENDED FOR NEW DESIGNS
11-Bit, 12 GSPS, RF Digital-to-Analog Converters
AD9102
PRODUCTION
Low Power, 14-Bit, 180 MSPS, Digital-to-Analog Converter and Waveform Generator
AD9106
PRODUCTION
Quad, Low Power, 12-Bit, 180 MSPS, Digital-to-Analog Converter and Waveform Generator
AD9915
RECOMMENDED FOR NEW DESIGNS
2.5 GSPS Direct Digital Synthesizer with 12-bit DAC
Related Tools
Calculates the network to match a line to a specific complex load.
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}