添加到信号链设计器

AD9632:  增益为2时稳定、超低失真、高速运算放大器

产品详情

AD9631/AD9632均为极高速、宽带宽放大器。AD9631为单位增益稳定型放大器。AD9632在增益为2或更高时稳定。AD9631/AD9632采用电压反馈架构,具有出色的建立时间、带宽和低失真性能,符合许多以前需依赖电流反馈型放大器应用的要求,其经典的运放结构预计在许多设计中均能实现极佳的工作性能。

放大器采用专有设计架构,兼具电流反馈与电压反馈型放大器的许多出色特性。AD9631/AD9632两款器件还具有极其快速且精确的脉冲响应(0.01%建立时间为16 ns)、极宽的小信号和大信号带宽以及超低失真特性。AD9631在20 MHz的失真为-72 dBc,小信号带宽为320 MHz,大信号带宽为175 MHz。

这些特性使AD9631/AD9632成为快速、高分辨率ADC的理想驱动器。此外,在设计有源滤波器时,电压反馈结构的平衡高阻抗输入可以提供最大的灵活性。

AD9631/AD9632提供工业(−40°C至+85°C)温度范围,采用PDIP和SOIC封装。

应用

  • ADC输入驱动器
  • 差分放大器
  • IF/RF放大器
  • 脉冲放大器
  • 专业视频设备
  • DAC电流转电压
  • 基带和视频通信
  • PIN二极管接收器
  • 有源滤波器/积分器/对数放大器

特点和优势

  • 宽带宽
    G = +2
    小信号
    250 MHz
    大信号(4 V p-p)
    180 MHz
  • 超低失真(SFDR)、低噪声
    -113 dBc(典型值,1 MHz)
    -95 dBc (典型值,5 MHz)
    -72 dBc(典型值,20 MHz)
    三阶交调截点:46 dBm (25 MHz)
    频谱噪声密度:7.0 nV/√Hz
  • 高速
    压摆率:1300 V/µs
    0.01%建立时间:16 ns(2 V步进)
    ±3 V至±5 V电源供电
    电源电流:17 mA

AD9632 引脚配置图

文档

快讯名称 内容类型 文件类型
AD9631/AD9632: Ultralow Distortion, Wide Bandwidth Voltage Feedback Op Amps Data Sheet (Rev D, 02/2014) (pdf, 692 kB) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响  (pdf, 69 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
MT-033:电压反馈型运算放大器的增益和带宽  (pdf, 251 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
UG-101:评估板用户指南  (pdf, 274 kB) 用户指导 PDF
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
《模拟对话》杂志 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD9632AN SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

AD9632 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD9632ANZ 产品状态: 最后订购时间 8 ld PDIP 8 工业 Tube, 50 $ 5.40 $ 4.58 Y  材料信息 查看PCN/PDN 订购
AD9632AR 产品状态: 最后订购时间 8 ld SOIC 8 工业 Tube, 98 $ 5.93 $ 5.04 N  材料信息 查看PDN 订购
AD9632ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 5.40 $ 4.58 Y  材料信息 通知我 订购
AD9632ARZ-REEL 产品状态: 最后订购时间 8 ld SOIC 8 工业 Reel, 2500 - $ 4.58 Y  材料信息 查看PDN 订购
AD9632ARZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 750 - $ 4.58 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD9632 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
AD9632AR-EBZ 产品状态: 量产 8-Lead SOIC Bare Evaluation Board $ 18.25 -
AD9632ARZ 产品状态: 量产 8-Lead SOIC $ 7.56 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭