Circuit Note (4)
-
CN-0179
(pdf, 339 kB)
使用有源环路滤波器和RF预分频器的低噪声12 GHz微波小数N分频锁相环(PLL) - CN-0179: Less Than 200 μA, Low Power, 4 mA-to-20 mA, Process Control Current Loop (pdf, 156 kB)
-
CN-0181
(pdf, 355 kB)
精密16位电平设置,总功耗低于5 mW - CN-0181: Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation (pdf, 175 kB)
技术文章 (2)
-
Amplifiers for Signal Conditioning - Section 3
(PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung - MS-2212: The Maximum Supply Current That Wasn't (pdf, 241 kB)
《模拟对话》杂志 (1)
-
Avoiding Op-Amp Instability Problems In Single-Supply Applications
(Analog Dialogue, Vol. 35, No. 2, March-May, 2001)
产品数据手册 (2)
设计手册 (2)
专业词汇表 (1)
解决方案通报 (2)