添加到信号链设计器

AD829:  高速、低噪声视频运算放大器

产品详情

新的替代产品
  • ADA4898-1ADA4898-2 噪声更低,最高电源电压为36V,单位增益可通过55 V/μs压摆率进行内部补偿

AD829是一款低噪声(1.7 nV/√Hz)、高速运算放大器,具有自定义补偿特性,用户可以在±1至±20范围内设置增益,同时保持50 MHz以上带宽。它在3.58 MHz和4.43 MHz条件下,差分相位和差分增益误差分别为0.04°和0.02%,可以驱动反转端接的50 Ω或75 Ω电缆,因此特别适合专业视频应用。AD829仅需5 mA电源电流便可实现230V/µs无补偿压摆率和120 MHz增益带宽积。

AD829的外部补偿引脚使它拥有异常丰富的功能。例如,针对指定负载和电源电压,可以选择补偿来优化带宽。用作增益为2的线路驱动器时,以1 dB峰值的代价就可以将-3dB带宽提高至95 MHz。此外,AD829的输出也可以箝位在外部补偿引脚上。

AD829具有出色的直流性能,能够为低至500 Ω的负载提供最小30 V/mV开环增益,输入电压噪声低至1.7 nV/√Hz,最大输入失调电压仅1 mV。共模抑制比和电源抑制比均为120 dB。

AD829也适用于快速建立时间(达到0.1%精度为90 ns)特别重要的多通道、高速数据转换。在这种应用中,AD829用作8位至10位模数转换器的输入缓冲器,或用作高速数模转换器的输出I/V转换器。

AD829能够提供与跨导放大器同样的众多优势,同时仍作为传统的电压反馈型放大器工作。通过改变外部补偿电容,对于一定范围的增益可以保持50 MHz以上的带宽。AD829和跨导放大器均为单位增益稳定型,并提供相似的电压噪声性能(1.7 nV/√Hz)。不过,AD829的电流噪声(1.5pA/√Hz)比跨导放大器低10%。此外,AD829为对称式输入。

特点和优势

  • 高速
    带宽:120 MHz (G = -1)
    压摆率:230 V/µs
    0.1%建立时间:90 ns
  • 特别适合视频应用
    差分增益误差:0.02%
    差分相位误差:0.04°
  • 低噪声
    输入电压噪声:1.7 nV/√Hz
    输入电流噪声:1.5 pA/√HZ
  • 出色的直流精度
    输入失调电压:最大1 mV(整个温度范围内)
    输入失调漂移:0.3 mV/°C
  • 灵活的工作方式
    额定工作电压:±5 V至±15 V
    输出摆幅:±3 V(150Ω负载)
    外部补偿(增益范围:1至20)
    电源电流:5 mA
  • 依据EIA-481A标准提供卷带和卷盘形式

AD829 框图

文档

快讯名称 内容类型 文件类型
AD829: High Speed, Low Noise Video Op Amp Data Sheet  (Rev I, 10/2011) (pdf, 278 kB) 产品数据手册 PDF
AD829: Military Data Sheet  (Rev A, 10/2001) (pdf) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
MT-033:电压反馈型运算放大器的增益和带宽  (pdf, 251 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
UG-101:评估板用户指南  (pdf, 274 kB) 用户指导 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
What do I do with the "null pins" on the amplifier if I don't plan to use them? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD829 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

AD829 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9312901M2A 产品状态: 量产 20 ld LCC 20 军用 Tube, 54 $ 109.35 $ 98.86 N  材料信息 查看PCN 订购
5962-9312901MPA 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 26.17 $ 23.65 N  材料信息 查看PCN 订购
AD829AQ 产品状态: 量产 8 ld CerDIP 8 工业 Tube, 48 $ 5.99 $ 5.42 N  材料信息 查看PCN 订购
AD829AR 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 3.38 $ 3.06 N  材料信息 查看PCN 订购
AD829AR-REEL 产品状态: 最后订购时间 8 ld SOIC 8 工业 Reel, 2500 - $ 3.06 N  材料信息 查看PCN/PDN 订购
AD829AR-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 3.38 $ 3.06 N  材料信息 查看PCN 订购
AD829ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 3.08 $ 2.78 Y  材料信息 查看PCN 订购
AD829ARZ-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 - $ 2.78 Y  材料信息 查看PCN 订购
AD829ARZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 - $ 2.78 Y  材料信息 查看PCN 订购
AD829JCHIPS 产品状态: 量产 CHIPS OR DIE 0 商业 Tray, 225 - $ 0.00 Y  材料信息 查看PCN 联络ADI
AD829JN 产品状态: 量产 8 ld PDIP 8 商业 Tube, 50 $ 3.97 $ 3.59 N  材料信息 查看PCN 订购
AD829JNZ 产品状态: 量产 8 ld PDIP 8 商业 Tube, 50 $ 3.62 $ 3.27 Y  材料信息 查看PCN 订购
AD829JR 产品状态: 最后订购时间 8 ld SOIC 8 商业 Tube, 98 $ 3.97 $ 3.59 N  材料信息 查看PCN/PDN 订购
AD829JR-REEL 产品状态: 最后订购时间 8 ld SOIC 8 商业 Reel, 2500 - $ 3.59 N  材料信息 查看PCN/PDN 订购
AD829JR-REEL7 产品状态: 量产 8 ld SOIC 8 商业 Reel, 750 - $ 3.59 N  材料信息 查看PCN 订购
AD829JRZ 产品状态: 量产 8 ld SOIC 8 商业 Tube, 98 $ 3.62 $ 3.27 Y  材料信息 查看PCN 订购
AD829JRZ-REEL 产品状态: 量产 8 ld SOIC 8 商业 Reel, 2500 - $ 3.27 Y  材料信息 查看PCN 订购
AD829JRZ-REEL7 产品状态: 量产 8 ld SOIC 8 商业 Reel, 750 - $ 3.27 Y  材料信息 查看PCN 订购
AD829SCHIPS 产品状态: 量产 CHIPS OR DIE 0 军用 Tray, 225 $ 0.00 $ 0.00 Y  材料信息 查看PCN 联络ADI
AD829SE/883B 产品状态: 量产 20 ld LCC 20 军用 Tube, 54 $ 109.35 $ 98.86 N  材料信息 查看PCN 订购
AD829SQ 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 18.00 $ 16.26 N  材料信息 查看PCN 订购
AD829SQ/883B 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 26.17 $ 23.65 N  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD829 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
AD829AR-EBZ 产品状态: 量产 8-lead SOIC Evaluation Board $ 18.25 -
AD829ARZ 产品状态: 量产 SOIC 150 MIL $ 4.82 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭