添加到信号链设计器

AD8041:  160 MHz轨到轨放大器,具有禁用特性

产品详情

AD8041是一款低功耗、电压反馈型、高速放大器,设计采用+3 V、+5 V或±5 V电源供电。它具有单电源供电能力,输入电压范围是从负供电轨以下200 mV至正供电轨1 V范围以内。

输出电压摆幅可以扩展至各供电轨50 mV以内,以提供最大的输出动态范围。此外,其0.1 dB增益平坦度为30 MHz,采用5 V单电源时的差分增益和相位误差分别为0.03%和0.03° 。这使得AD8041特别适合用于专业视频电子设备,如相机、视频切换器或任何高速便携式设备。低失真和快速建立特性使它能理想地用于缓冲高速模数转换器。

AD8041具有高速禁用特性,可用于多路复用或降低功耗(1.5 mA)。禁用逻辑接口与CMOS或开路集电极逻辑兼容。AD8041提供最大5.8 mA的低电源电流,可以采用3 V单电源供电。这些特性极为适合对尺寸和功耗有严格要求的便携式和电池供电应用。

采用5 V单电源时,AD8041具有160 MHz的宽带宽和160 V/µs的压摆率,因此它也能用于需要最高±6V双电源或3 V至12 V单电源的许多通用高速应用。AD8041采用8引脚PDIP和SOIC封装,工作温度范围为-40°C至+85°C工业温度范围。

本产品提供评估板,使用以下器件编号可以订购:AD8041-EB。产品数据手册中含有评估板的原理图和布局。

特点和优势

  • 额定电源电压:+3 V、+5 V和
    ±5 V
  • 轨到轨摆幅输出
  • 输入电压范围扩展至地电压以下200 mV
  • 输入超过电源电压1 V不会反相
  • 禁用/省电特性
  • 低功耗:5.2 mA(26 mW,5 V)
  • 高速和快速建立(5 V):
    -3 dB带宽:160 MHz (G = +2)
    压摆率:160 V/µs
  • 0.1%建立时间:30 ns
  • 良好的视频特性
    (RL = 150 Ω, G = +2)
    0.1 dB增益平坦度: 30 MHz
    差分增益误差:0.03%
    差分相位误差:0.03°
  • 低失真
    -69 dBc(最恶劣谐波,10 MHz)
  • 出色的负载驱动能力
    从供电轨驱动50 mA 0.5 V
  • 容性负载驱动:45 pF

AD8041 引脚配置框图

文档

快讯名称 内容类型 文件类型
AD8041: 160 MHz Rail-to-Rail Amplifier with Disable Data Sheet (Rev B, 06/2003) (pdf, 429 kB) 产品数据手册 PDF
AD8041: Military Data Sheet  (Rev A, 04/2002) (pdf) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响  (pdf, 69 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-033:电压反馈型运算放大器的增益和带宽  (pdf, 251 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
UG-101:评估板用户指南  (pdf, 274 kB) 用户指导 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
航天信息 PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
航天信息 PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
航天信息 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD8041 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD8041 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9683901MPA 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 29.87 $ 27.01 N  材料信息 查看PCN 订购
AD8041ANZ 产品状态: 量产 8 ld PDIP 8 工业 Tube, 50 $ 2.16 $ 1.95 Y  材料信息 查看PCN 订购
AD8041AR 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 2.37 $ 2.14 N  材料信息 查看PCN 订购
AD8041AR-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 $ 0.00 $ 2.14 N  材料信息 查看PCN 订购
AD8041AR-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 2.37 $ 2.14 N  材料信息 查看PCN 订购
AD8041ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 2.16 $ 1.95 Y  材料信息 查看PCN 订购
AD8041ARZ-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 $ 0.00 $ 1.95 Y  材料信息 查看PCN 订购
AD8041ARZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 $ 2.16 $ 1.95 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD8041 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
AD8041AR-EBZ 产品状态: 量产 8-Lead SOIC Bare Evaluation Board $ 18.25 -
AD8041ARZ 产品状态: 量产 8-Lead SOIC $ 3.38 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭