Добавить в Мастер Структурных Схем

AD8397:  Rail-to-Rail, High Output Current Amplifier

Информация о продукте

Статус продукта:Производство

The AD8397 has two voltage feedback operational amplifiers capable of driving heavy loads with excellent linearity. The common-emitter, rail-to-rail output stage surpasses the output voltage capability of typical emitter-follower output stages and can swing to within 0.5 V of either rail while driving a 25 Ω load. The low distortion, high output current, and wide output dynamic range make the AD8397 ideal for applications that require a large signal swing into a heavy load.

Fabricated with ADI's high speed eXtra Fast Complementary Bipolar High Voltage (XFCB-HV) process, the high bandwidth and fast slew rate of the AD8397 keep distortion to a minimum while also dissipating minimum power. The AD8397 is available in a standard 8-lead SOIC package and, for higher power applications, a thermally enhanced 8-lead SOIC EPAD package. Both packages can operate from -40°C to +85°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Dual operational amplifier
  • Voltage feedback
  • Wide supply range: from 3 V to 24 V
  • Rail-to-rail output
    Output swing to within 0.5 V of supply rails
  • High linear output current
    310 mA peak into 32 Ω on ±12 V supplies while maintaining -80 dBc SFDR
  • Low noise
    4.5 nV/√Hz voltage noise density @ 100 kHz
    1.5 pA/√Hz current noise density @ 100 kHz
  • High speed
    69 MHz bandwidth (G = 1, -3 dB)
    53 V/µs slew rate (RLOAD = 25 Ω)

Pin Configuration Diagram for AD8397

Документация

Наименование Тип контента Тип файлов
AD8397: Rail-to-Rail, High Output Current Amplifier Data Sheet (Rev A, 05/2011) (pdf, 373 kB) Технические описания PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Статьи по применению PDF
AN-417: Быстродействующие операционные усилители с rail-to-rail диапазоном напряжений смягчают ограничения в низковольтных быстродействующих системах  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Статьи по применению PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Статьи по применению PDF
AN-402: Замещение выходных ограничивающих ОУ входными ограничивающими усилителями  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Статьи по применению PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Статьи по применению PDF
CN0317: Integrated High Current Driver for 10-Bit to 16-Bit Resolver-to-Digital Converter  (pdf, 425 kB) Circuit Note PDF
CN0276: High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter  (pdf, 531 kB) Circuit Note PDF
MT-053: Искажения в операционных усилителях: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Обучение PDF
MT-060: Выбор между ОУ с обратной связью по напряжению и обратной связью по току  (pdf, 62 kB) Обучение PDF
MT-058: Влияние емкости обратной связи на операционные усилители с обратной связью по напряжению и с обратной связью по току  (pdf, 66 kB) Обучение PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Обучение PDF
MT-056: Быстродействующие операционные усилители с обратной связью по напряжению  (pdf, 109 kB) Обучение PDF
MT-052: Коэффициент шума операционного усилителя: не вводите себя в заблуждение  (pdf, 60 kB) Обучение PDF
MT-050: Расчет полного выходного шума операционного усилителя для системы второго порядка  (pdf, 38 kB) Обучение PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
MT-049: Расчет полного выходного шума операционного усилителя для однополюсной системы  (pdf, 40 kB) Обучение PDF
MT-048: Взаимосвязь между характеристиками шума операционного усилителя: шум 1/f, среднеквадратический шум и эквивалентная шумовая полоса  (pdf, 81 kB) Обучение PDF
MT-047: Шум операционного усилителя  (pdf, 72 kB) Обучение PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Обучение PDF
MT-032: Идеальный операционный усилитель с обратной связью по напряжению  (pdf, 65 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) Руководства пользователей PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Источники энергии и преобразование HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Источники энергии и преобразование HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD8397 SPICE Macro Model Модели SPICE HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8397ARD-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8397ARDZ Статус: Prodn 8-Lead w/Thermal Pad $ 2,75 Да -
AD8397AR-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8397ARZ Статус: Prodn 8-Lead SOIC $ 2,70 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.