Информация о продукте

Статус продукта:Производство

Analog Devices initial product family, the ADSP-BF531, ADSP-BF532, and ADSP-BF533, offer all the ease of use and architectural attributes of the Blackfin processor. These three processors are all completely pin compatible - differing solely with respect to their performance and on-chip memory - thus reducing risk and offering the ability to scale up or down depending upon the end application needs. All three processors offer low power consumption with scaleable performance from low-cost to very high performance.

The ADSP-BF531 is the low cost entry point into the Blackfin Processor family. It offers an optimal balance between performance, peripheral integration, and price and is well suited for the most cost-sensitive applications including portable test equipment, embedded modems, biometrics, and consumer audio.

High Level of Integration

  • 52Kbytes of on-chip L1 memory configured as --
  • 32Kbytes of L1 instruction memory SRAM/Cache
  • 16Kbytes of L1 data memory SRAM/Cache
  • 4 Kbytes of L1 scratchpad SRAM
  • Parallel Peripheral Interface supporting ITU-R 656 video data formats
  • Two dual-channel, full-duplex synchronous serial ports supporting eight stereo I2S channels
  • 12 DMA channels supporting one and two-dimensional data transfers
  • Memory controller providing glueless connection to multiple banks of external SDRAM, SRAM, Flash, or ROM.
  • Three timer/counters supporting PWM, pulsewidth, and event count modes
  • UART with support for IrDA®
  • SPI-compatible port
  • Event handler
  • Real-time clock
  • Watchdog timer
  • PLL capable of 1x to 63x frequency multiplication
  • 160-ball (12mm x 12mm) Mini-BGA, 176-Lead (24mm x 24mm) LQFP, and 169-ball (19mm x 19mm) Pb-Free Sparse PBGA packages
  • Industrial temperature range
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Performance to 400MHz/800MMACs enables multi-channel audio plus CIF video processing in multimedia applications
    • Enhanced Dynamic Power Management with on-chip core voltage regulation allows operation to 0.8V extending battery life in portable applications
    • Application-tuned peripherals provide glueless connectivity to general purpose converters in data acquisition applications
    • Multiple low cost, pin- and code-compatible derivatives enable software differentiation in cost-sensitive consumer applications

    Functional Block Diagram

    Документация

    Наименование Тип контента Тип файлов
    ADSP-BF531/ADSP-BF532/ADSP-BF533: Blackfin Embedded Processor Data Sheet (Rev H, 01/2011) (pdf, 3415 kB) Технические описания PDF
    AN-813: Interfacing the ADSP-BF533/ADSP-BF561 Blackfin® Processors to High Speed Parallel ADCs  (pdf, 192 kB) Статьи по применению PDF
    EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Статьи по применению PDF
    EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Статьи по применению PDF
    EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) Статьи по применению PDF
    EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Статьи по применению PDF
    EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Статьи по применению PDF
    EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) Статьи по применению PDF
    EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) Статьи по применению PDF
    EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Статьи по применению PDF
    EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) Статьи по применению PDF
    EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) Статьи по применению PDF
    EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) Статьи по применению PDF
    EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) Статьи по применению PDF
    EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) Статьи по применению PDF
    EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) Статьи по применению PDF
    EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) Статьи по применению PDF
    EE-311: VisualDSP++® Flash Programmer API for Blackfin Processors (Rev 1, 12/2006)  (pdf, 0 kB) Статьи по применению PDF
    EE-309: Power Mode Transition Times of Blackfin Processors (Rev 1, 12/2006)  (pdf, 458 kB) Статьи по применению PDF
    EE-308: Estimating and Optimizing Booting Time for Blackfin Processors (Rev 1, 12/2006)  (pdf, 403 kB) Статьи по применению PDF
    EE-307: Blackfin Processor Troubleshooting Tips Using VisualDSP++ Tools (Rev 1, 12/2006)  (pdf, 223 kB) Статьи по применению PDF
    EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev 1, 12/2006)  (pdf, 65 kB) Статьи по применению PDF
    EE-304: Using the Blackfin Processor SPORT to Emulate a SPI Interface (Rev 1, 11/2006)  (pdf, 194 kB) Статьи по применению PDF
    EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Статьи по применению PDF
    EE-302: Interfacing ADSP-BF53x Blackfin Processors to NAND FLASH Memory (Rev 1, 11/2006)  (pdf, 152 kB) Статьи по применению PDF
    EE-301: Video Templates for Developing Multimedia Applications on Blackfin (Rev 1, 09/2006)  (pdf, 175 kB) Статьи по применению PDF
    EE-300: Interfacing Blackfin EZ-KIT Lite Boards to CMOS Image Sensors (Rev 1, 11/2006)  (pdf, 0 kB) Статьи по применению PDF
    EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) Статьи по применению PDF
    EE-289: Implementing FAT32 File Systems on ADSP-BF533 Blackfin Processors (Rev 1, 02/2006)  (pdf, 320 kB) Статьи по применению PDF
    EE-288: USB OTG Interface for ADSP-BF533 Blackfin Processors (Rev 1, 03/2006)  (pdf, 166 kB) Статьи по применению PDF
    EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) Статьи по применению PDF
    EE-276: Video Framework Considerations for Image Processing on Blackfin Processors (Rev 1, 09/2005)  (pdf, 77 kB) Статьи по применению PDF
    EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Статьи по применению PDF
    EE-269: A Beginner’s Guide to Ethernet 802.3 (Rev 1, 06/2004)  (pdf, 447 kB) Статьи по применению PDF
    EE-258: Interfacing Micron MT9V022 Image Sensors to Blackfin Processors (Rev 2, 06/2006)  (pdf, 896 kB) Статьи по применению PDF
    EE-257: A Boot Compression/Decompression Algorithm for Blackfin Processors  (pdf, 178 kB) Статьи по применению PDF
    EE-240: ADSP-BF533 Blackfin Booting Process (Rev 4, 09/2008)  (pdf, 332 kB) Статьи по применению PDF
    EE-236: Real-Time Solutions Using Mixed-Signal Front-End Devices with the Blackfin® Processor  (pdf, 149 kB) Статьи по применению PDF
    EE-234: Interfacing T1/E1 Transceivers/Framers to Blackfin Processors via the Serial Port  (pdf, 245 kB) Статьи по применению PDF
    EE-229: Estimating Power for ADSP-BF531/BF532/BF533 Blackfin Processors (Rev 4, 12/2007)  (pdf, 188 kB) Статьи по применению PDF
    EE-214: Ethernet Network Interface for ADSP-BF535 Blackfin Processors  (pdf, 145 kB) Статьи по применению PDF
    EE-213: Host Communication via the Asynchronous Memory Interface for Blackfin Processors  (pdf, 134 kB) Статьи по применению PDF
    EE-210: SDRAM Selection and Configuration Guidelines for ADI Processors  (pdf, 241 kB) Статьи по применению PDF
    EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) Статьи по применению PDF
    EE-197: ADSP-BF531/532/533 Blackfin Processor Multi-cycle Instructions and Latencies  (pdf, 282 kB) Статьи по применению PDF
    EE-192: Using C To Create Interrupt-Driven Systems On Blackfin Processors  (pdf, 115 kB) Статьи по применению PDF
    EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) Статьи по применению PDF
    EE-184: Interfacing EPSON S1D13806 memory display controller to Blackfin Processors  (pdf, 227 kB) Статьи по применению PDF
    EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Статьи по применению PDF
    EE-149: Tuning C Source Code for the Blackfin Processor Compiler  (pdf, 72 kB) Статьи по применению PDF
    EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Статьи по применению PDF
    Secure, Field Upgradeable OS Architecture for Blackfin  (pdf, 61 kB) Обзор PDF
    Security Without Compromise  (pdf, 202 kB) Обзор PDF
    LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) Обзор PDF
    Graphical Embedded System Design Empowers Life Saving Spider Robots  (pdf, 3243 kB) Обзор PDF
    Unifying Microarchitecture for Embedded Media Processing  (pdf, 129 kB) Обзор PDF
    Device-Based Social Networking  (pdf, 231 kB) Обзор PDF
    A BDTI Analysis of the Analog Devices ADSP-BF5xx  (pdf, 106 kB) Обзор PDF
    Blackfin Car Telematics Platform Brings Low Cost Telematics to the Mass Market  (pdf, 297 kB) Обзор PDF
    Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Обучение HTML
    Blackfin Online Learning and Development (BOLD) Video Tutorials Online Training Modules HTML
    ADSP-BF533 Blackfin Processor Hardware Reference (Revision 3.6, February 2013)  (pdf, 10039 kB) Руководства по процессорам PDF
    Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Руководства по процессорам PDF
    Getting Started With Blackfin Processors, Revision 6.0, September 2010 Руководства по процессорам HTML
    VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Руководства по программному обеспечению PDF
    VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Руководства по программному обеспечению HTML
    VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Руководства по программному обеспечению PDF
    Blackfin USB-LAN EZ-Extender Manual, Revision 2.2, July 2012  (pdf, 604 kB) Руководства по отладочным наборам PDF
    Blackfin EZ-Extender Manual, Revision 4.1, July 2012  (pdf, 279 kB) Руководства по отладочным наборам PDF
    Blackfin A-V EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 571 kB) Руководства по отладочным наборам PDF
    Blackfin FPGA EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 694 kB) Руководства по отладочным наборам PDF
    HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Руководства по эмуляторам PDF
    ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Руководства по эмуляторам PDF
    VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) Старые руководства по программным средствам PDF
    VisualDSP++ 3.5 for Blackfin Processors (October 2003)  (zip, 0) Старые руководства по программным средствам ZIP
    VisualDSP++ 3.1 for Blackfin Processors (Rev 2.1, April 2003)  (zip, 0) Старые руководства по программным средствам ZIP
    VisualDSP++ 4.5 Device Drivers and System Services Manual for Blackfin Processors (Revision 2.1 April 2006)  (pdf, 7866 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 4.0, April 2006)  (pdf, 4873 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 1.0, February 2005)  (pdf, 3870 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) Старые руководства по программным средствам PDF
    VisualDSP++4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf, 4249 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Старые руководства по программным средствам PDF
    VisualDSP++ 3.0 for Blackfin Processors (Rev 2.0, April 2002)  (zip, 0) Старые руководства по программным средствам ZIP
    VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
    ADSP-BF535 EZ-KIT Lite Manual (Rev. 3.1, April 2006)  (pdf, 2471 kB) Старые руководства по отладочным наборам PDF
    Blackfin Audio EZ-Extender Manual (Revision 2.1, May 2007)  (pdf, 2820 kB) | Request a CD Старые руководства по отладочным наборам PDF
    Blackfin Audio EZ-Extender Manual (Rev 1.0, October 2005)  (pdf, 1100 kB) Старые руководства по отладочным наборам PDF
    EZ-Kit Lite Quick Start Guide (Rev 1.0)  (pdf, 120 kB) Старые руководства по отладочным наборам PDF
    Blackfin EZ-Extender Manual (Rev 3.0, January 2005)  (pdf, 915 kB) Старые руководства по отладочным наборам PDF
    Blackfin A-V EZ-Extender Manual (Rev 1.0, January 2005)  (pdf, 720 kB) Старые руководства по отладочным наборам PDF
    Blackfin USB-LAN EZ-Extender Manual (Rev 1.0, January 2005)  (pdf, 749 kB) Старые руководства по отладочным наборам PDF
    Blackfin FPGA EZ-Extender Manual (Rev 1.0, October 2005)  (pdf, 1016 kB) Старые руководства по отладочным наборам PDF
    ADSP-BF535 EZ-KIT Lite Evaluation System Manual (Rev 3.0, January 2005)  (pdf, 2678 kB) Старые руководства по отладочным наборам PDF
    ADSP-BF533 EZ-Kit Lite Evaluation System Manual (Rev 1.3, April 2004)  (pdf, 1440 kB) Старые руководства по отладочным наборам PDF
    Blackfin USB-LAN EZ-Extender Manual (Revision 2.0, April, 2006)  (pdf, 584 kB) Старые руководства по отладочным наборам PDF
    High Performance DSPs for Portable Applications  (pdf, 897 kB)
    By John Donovan
    Portable Design, May 2006
    Технические статьи PDF
    An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
    By Paul Beckmann and Timothy Stilson, Analog Devices
    Технические статьи PDF
    Understanding Advanced Processor Features Promotes Efficient Coding  (pdf, 432 kB)
    By David Katz, Tomasz Lukasiak and Rick Gentile, Blackfin Applications Group, Analog Devices, Inc.
    Технические статьи PDF
    Video Filtering Considerations for Media Processors  (pdf, 231 kB)
    By David Katz and Rick Gentile, Blackfin Applications Group, Analog Devices, Inc.
    Технические статьи PDF
    Enhance Processor Performance in Open-Source Applications  (pdf, 172 kB)
    By David Katz, Tomasz Lukasiak and Rick Gentile
    Analog Dialogue, Volume 39 – February 2005
    Технические статьи PDF
    Designing IPTV Set-top Boxes Without Getting Boxed In  (pdf, 47 kB)
    By Scot Robertson and Russell Rivin, Analog Devices, Inc.
    Технические статьи PDF
    Blackfin Processor Targets Digital Media Open Source Applications  (pdf, 4971 kB)
    By David Katz, Tomasz Lukasiak and Rick Gentile, Analog Devices
    Reprinted with permission from Embedded Control Europe Magazine. Originally published March 2005.
    Технические статьи PDF
    Is it Really Possible to Play DVD Quality Media While Executing Linux Applications?  (pdf, 178 kB)
    By Russell Rivin, Analog Devices
    Технические статьи PDF
    Knowledge Base DSP База знаний HTML
    ADSP-BF531/BF532/BF533 Blackfin Anomaly List for Revisions 0.3, 0.4, 0.5, 0.6 (Rev G, 05-23-2011)  (pdf, 298 kB) Аномалии ИС PDF
    Blackfin Processor Benchmarks Оценка производительности HTML
    Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Ключевые продукты PDF
    EZ-KIT Lite for ADSP-BF533 Blackfin Processor Product Highlight  (pdf, 1341 kB) Ключевые продукты PDF
    ADSP-BF531/ADSP-BF532 Low Power General-Purpose Blackfin Processor  (pdf, 944 kB) Ключевые продукты PDF
    Blackfin Processor Roadmap План развития линии продукции HTML
    Industrial ICs
    Industrial ICs Solutions Bulletin, Volume 10, Issue 8
    Техническая периодика HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    VisualDSP++ 5.0
    Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
    VisualDSP++ HTML
    CrossCore® Embedded Studio for Analog Devices Processors
    CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
    CrossCore Embedded Studio HTML
    ADSP-BF531/BF532/BF533 Blackfin Processor BSDL File 169-Ball PBGA Package (02/2004)  (txt) Файлы BSDL TXT
    ADSP-BF531/BF532/BF533 Blackfin Processor BSDL File 160-Ball CSP BGA Package (02/2004)  (txt, 16 kB) Файлы BSDL TXT
    ADSP-BF531/BF532/BF533 Blackfin Processor BSDL File 176-Pin LQFP Package (02/2004)  (txt) Файлы BSDL TXT
    ADSP-BF531/BF532/BF533 2.5/3.3V I/O Blackfin Processor IBIS Datafile 160-Ball CSP BGA Package (09/2005)  (zip) Модели IBIS ZIP
    ADSP-BF531/BF532/BF533 Blackfin Processor IBIS Datafile 176-Pin LQFP Package (03/2006)  (txt) Модели IBIS TXT
    Blackfin Code Examples Примеры кода HTML
    Blackfin Software Modules Программные модули HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADSP-BF531 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    USB-Based Emulator and High Performance USB-Based Emulator
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADZS-HPUSB-ICE Статус: Prodn Emulator $ 4 000,00 Да -
    ADZS-USB-ICE Статус: Prodn Emulator $ 1 200,00 Да -
    VDSP-BLKFN-PCFLOAT Статус: Prodn Development Software $ 4 250,00 Да -
    VDSP-BLKFN-PCFLT-5 Статус: Prodn Development Software $ 14 000,00 Да -
    VDSP-BLKFN-PC-FULL Статус: Prodn Development Software $ 3 500,00 Да -
    VDSP-BLKFN-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
    VDSP-SHARC-PCFLOAT Статус: Prodn Development Software $ 4 300,00 Да -
    VDSP-SHARC-PCFLT-5 Статус: Prodn Development Software $ 14 200,00 Да -
    VDSP-SHARC-PC-FULL Статус: Prodn Development Software $ 3 550,00 Да -
    VDSP-SHARC-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
    VDSP-TS-PCFLOAT Статус: Prodn Evaluation Board $ 4 300,00 Нет -
    VDSP-TS-PCFLT-5 Статус: Prodn Evaluation Board $ 14 200,00 Нет -
    VDSP-TS-PC-FULL Статус: Prodn Evaluation Board $ 3 550,00 Нет -
    VDSP-TS-PC-TEST Статус: Prodn Evaluation Board $ 0,00 Нет -
    EZ-KIT Lite® for the ADSP-BF533, ADSP-BF532, and ADSP-BF531 Blackfin® Processors
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADZS-BF533-EZLITE Статус: Prodn Evaluation Board $ 450,00 Да -
    ADZS-BFAUDIO-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
    ADZS-BFAV-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
    ADZS-BF-EZEXT-1 Статус: Prodn Evaluation Board $ 200,00 Да -
    ADZS-BFFPGA-EZEXT Статус: Prodn Evaluation Board $ 325,00 Да -
    ADZS-USBLAN-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
    ADZS-HPUSB-ICE Статус: Prodn Evaluation Board $ 4 000,00 Да -
    ADZS-USB-ICE Статус: Prodn Evaluation Board $ 1 200,00 Да -
    ADZS-ICE-100B Статус: Prodn Evaluation Board $ 150,00 Да -
    Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADZS-USBLAN-EZEXT Статус: Prodn Evaluation Board $ 230,00 Да -
    ADZS-BF533-EZLITE Статус: Prodn Evaluation Board $ 450,00 Да -
    ADZS-BF537-EZLITE Статус: Prodn Evaluation Board $ 350,00 Да -
    ADZS-BF561-EZLITE Статус: Prodn Evaluation Board $ 500,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть