ADV7171
NOT RECOMMENDED FOR NEW DESIGNSDigital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management
- Part Models
- 4
- 1ku List Price
- Starting From $8.50
Overview
- ITU-R BT601/656 YCrCb to PAL/NTSC Video Encoder
- High Quality 10-Bit Video DACs
- SSAF (Super Sub-Alias Filter)
- Advanced Power Management Features
- CGMS (Copy Generation Management System)
- WSS (Wide Screen Signalling)
- Simultaneous Y, U, V, C Output Format
- NTSC-M, PAL-M/N, PAL-B/D/G/H/I, PAL-60
- Single 27 MHz Clock Required (x2 Oversampling)
- 80 dB Video SNR
- 32-Bit Direct Digital Synthesizer for Color Subcarrier
The ADV7170 / ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with worldwide standards.
APPLICATIONS
- High performance DVD playback systems, portable video equipment including digital still cameras and laptop PCs, video games, PC video/multimedia and digital satellite/cable systems (set-top boxes/IRD)
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| ADV7171KSUZ | 44-Lead TQFP (10mm x 10mm) | ||
| ADV7171KSUZ-REEL | 44-Lead TQFP (10mm x 10mm) | ||
| ADV7171KSZ | 44-Lead MQFP (13.2mm x 10mm) | ||
| ADV7171WBSZ-REEL | 44-Lead MQFP (13.2mm x 10mm) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages | ||
| ADV7171KSUZ | PRODUCTION | |
| ADV7171KSUZ-REEL | PRODUCTION | |
| ADV7171WBSZ-REEL | PRODUCTION | |
| Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin | ||
| ADV7171KSZ | PRODUCTION | |
| ADV7171WBSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
