ADV7343
NOT RECOMMENDED FOR NEW DESIGNSMultiformat Video Encoder with Six, 11-Bit, 297 MHz DACs
- Part Models
- 3
- 1ku List Price
- Starting From $13.83
Overview
- 1.8V/3.3V interface support
- 74.25 MHz 20-/30-bit high definition input support
- 6, 11-bit, 297 MHz video DACs
- NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
- NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
- Multiformat video input support
- Multiformat video output support
- Simultaneous SD and ED/HD operation
- Programmable features
- Copy generation management system (CGMS)
- Closed captioning and wide screen signaling (WSS)
- Integrated subcarrier locking to external video source
- Qualified for automotive applications
The ADV7342/ADV7343 are high speed, digital-to-analog video encoders in a 64-lead LQFP package. Six high speed, 3.3 V, 11-bit video DACs provide support for composite (CVBS), SVideo (Y/C), and component (YPrPb/RGB) analog outputs in either standard definition (SD), enhanced definition (ED), or high definition (HD) video formats.
The ADV7342/ADV7343 each have a 24-bit pixel input port that can be configured in a variety of ways. SD video formats are supported over a SDR interface and ED/HD video formats are supported over SDR and DDR interfaces. Pixel data can be supplied in either the YCrCb or RGB color spaces. The parts also support embedded EAV/SAV timing codes, external video synchronization signals, and the I2C communication protocol.
In addition, simultaneous SD and ED/HD input and output are supported. 216 MHz (SD and ED) and 297 MHz (HD) oversampling ensures that external output filtering is not required, while full-drive DACs ensure that external output buffering is not required.
Cable detection and DAC auto power-down features keep power consumption to a minimum.
Applications
- DVD recorders and players
- High definition Blu-ray DVD players
- HD-DVD players
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7343BSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| ADV7343WBSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| ADV7343WBSTZ-RL | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| ADV7343BSTZ | ||
| ADV7343WBSTZ | ||
| ADV7343WBSTZ-RL | ||
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7343BSTZ | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADV7343BSTZ | ||
This is the most up-to-date revision of the Data Sheet.