ADV7170

Obsolete

Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01

Viewing:

Overview

  • ITU-R BT601/656 YCrCb to PAL/NTSC Video Encoder
  • High Quality 10-Bit Video DACs
  • SSAF (Super Sub-Alias Filter)
  • Advanced Power Management Features
  • CGMS (Copy Generation Management System)
  • WSS (Wide Screen Signalling)
  • Simultaneous Y, U, V, C Output Format
  • NTSC-M, PAL-M/N, PAL-B/D/G/H/I, PAL-60
  • Single 27 MHz Clock Required (x2 Oversampling)
  • 80 dB Video SNR
  • 32-Bit Direct Digital Synthesizer for Color Subcarrier

The ADV7170/ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with worldwide standards.

ADV7170
Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7343 NOT RECOMMENDED FOR NEW DESIGNS Multiformat Video Encoder with Six, 11-Bit, 297 MHz DACs
ADV7341 NOT RECOMMENDED FOR NEW DESIGNS Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed