Добавить в Мастер Структурных Схем

ADA4638-1:  30V Auto-zero, Rail-to-Rail Output Precision Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4638-1 is a high voltage, high precision, zero-drift amplifier featuring rail-to-rail output swing. It is guaranteed to operate from 4.5 V to 30 V single supply or ±2.25 V to ±15 V dual supplies while consuming less than 0.95 mA of supply current at ±5 V.

With an offset voltage of 4 μV, offset drift less than 0.05 μV/°C, no 1/f noise, and input voltage noise of only 1.2 μV p-p (0.1 Hz to 10 Hz), the ADA4638-1 is suited for high precision applications where large error sources cannot be tolerated. Pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over the wide operating temperature range. Many applications can take advantage of the rail-to-rail output swing provided by the ADA4638-1 to maximize the signal-to-noise ratio (SNR).

The ADA4638-1 is specified for the extended industrial (−40°C to +125°C) temperature range and is available in 8-lead LFCSP (3 mm × 3 mm) and SOIC packages.

APPLICATIONS

  • Electronic weigh scale
  • Pressure and position sensors
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Single Supply Operation:
    4.5 V to 30V
  • Dual supply operation:
    ±2.25 V to ±15 V
  • Low offset voltage:
    4 μV maximum
  • Input offset voltage drift:
    0.05 μV/°C maximum
  • High gain: 130 dB minimum
  • High PSRR: 120 dB minimum
  • High CMRR: 130 dB minimum
  • Input common-mode range includes lower supply rail
  • Rail-to-rail output
  • Low supply current:
    0.95 mA maximum

Pin Configuration Diagram for ADA4638-1

Документация

Наименование Тип контента Тип файлов
ADA4638-1: 30V Auto-zero, Rail-to-Rail Output Precision Amplifier Data Sheet (Rev 0, 10/2011) (pdf, 176 kB) Технические описания PDF
AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Статьи по применению PDF
Video: Demonstration of the ADIsimOpAmp™ Design Tool Videos HTML
Sensor Signal Conditioning - Amplifiers for Signal Conditioning  (PDF) Руководства по проектированию PDF
Op Amp Applications Handbook Руководства по проектированию HTML
MT-055: Прецизионные ОУ со стабилизацией прерыванием (автоматической коррекцией нуля)  (pdf, 320 kB) Обучение PDF
Bridge-Type Sensor Measurements are Enhanced by Autozeroed Instrumentation Amplifiers with Digitally Programmable Gain and Output Offset  (pdf) Журнал Analog Dialogue PDF
Demystifying Auto-Zero Amplifiers Журнал Analog Dialogue HTML
MS-2062: To Chop or Auto-Zero: That Is the Question.  (pdf, 278 kB) Технические статьи PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Технические статьи HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
ADA4638-1 SPICE Macro Model Модели SPICE HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-1 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single KS-5 lead SC70 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single RJ-5 lead SOT23 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.