ADT6401:  Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)

The ADT6401/ADT6402 are trip point temperature switches available in a 6-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. When the ...More

ADT6401:  Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)

Product Description

The ADT6401/ADT6402 are trip point temperature switches available in a 6-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. When the temperature crosses the trip point setting, the logic output is activated. The ADT6401 logic output is active low and open-drain. The ADT6402 logic output is active high and push-pull. The temperature is digitized to a resolution of 0.125°C (11-bit). The pin-selectable trip point settings are 10°C apart starting from −45°C to +5°C for undertemperature switching, and from 45°C to 115°C for overtemperature switching.

These devices typically consume 30 μA of supply current. Hysteresis is pin selectable at 2°C and 10°C. The temperature switch is specified to operate over the supply range of 2.7 V to 5.5 V.

When the ADT6401/ADT6402 are used for monitoring tempera- tures from 45°C to 115°C, the logic output pin becomes active when the temperature goes higher than the selected trip point temperature. When the ADT6401/ADT6402 are used for monitoring tempera- tures from −45°C to +5°C, the logic output pin becomes active when the temperature goes lower than the selected trip point temperature.

Product Highlights

  1. Σ-Δ based temperature measurement gives high accuracy and noise immunity.
  2. Wide operating temperature range from −55°C to +125°C.
  3. ±0.5°C typical accuracy from −45°C to +115°C.
  4. Pin-selectable threshold settings from −45°C to +115°C in 10°C increments.
  5. Supply voltage is 2.7 V to 5.5 V.
  6. Supply current of 30 μA.
  7. Space-saving, 6-lead SOT-23 package.
  8. Pin-selectable temperature hysteresis of 2°C or 10°C.
  9. Temperature resolution of 0.125°C.

Applications

  • Medical equipment
  • Automotive Cell phones Hard disk drives
  • Personal computers
  • Electronic test equipment
  • Domestic appliances
  • Process control
  • Data Sheet, Rev. 0, 5/08

    Features

    • ±0.5°C (typical) threshold accuracy
    • Pin-selectable trip points from
      −45°C to +5°C in 10°C increments
      +45°C to +115°C in 10°C increments
    • Maximum operating temperature of 125°C
    • Open-drain output (ADT6401)
    • Push-pull output (ADT6402)
    • Pin-selectable hysteresis of 2°C and 10°C
    • Supply current of 30 μA (typical)
    • Space-saving, 6-lead SOT-23 package

    Diagrams

    ADT6401 Diagram
    Functional Block Diagram for ADT6401

    Посмотреть другие компоненты

    Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999)
    ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46
    ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51
    ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23
    TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27
    TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27
    AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00
    AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04
    AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04
    AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00
    AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66
    AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34
    AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34
    AD7817 0.25 ±1 10 4 --- Serial, SPI -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29
    AD7417 0.25 ±1 10 5 --- I2C, Serial -40 to +125 +2.7V to +5.5V 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.99
    ADT7516 0.25 n/a 10 7 12-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $7.74
    ADT7411 0.25 +0.5 10 10 n/a I2C, I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.22
    ADT6501 0.125 ±4 11 n/a - Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC $0.49
    ADT6502 0.125 ±4 11 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC -
    ADT6503 0.0625 n/a 11 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C $0.50
    ADT6504 0.0625 n/a 12 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C $0.50
    ADT7408 0.0625 ±1 12 0 --- I2C, SM Bus -20 to +125 +3V to +3.6V ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.87
    ADT75 0.0625 n/a 12 0 --- I2C, Serial, SM Bus -55 to +125 +3V to +5.5V ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.66
    ADT7301 0.03125 n/a 13 0 --- Serial, SPI -40 to +150 +2.7V to +5.5V 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.21
    ADT7302 0.03125 n/a 13 0 --- Serial, SPI -40 to +125 +2.7V to +5.25V ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.63
    TMP06 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66
    TMP01 n/a ±0.5 n/a 0 --- Analog, Switch (Off/On) -55 to +125 +4.5V to +13.2V Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints $2.67
    TMP05 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.66
    AD22105 n/a ±3 n/a 0 --- Switch (Off/On) -40 to +125 +2.7V to 7V Low Voltage, Resistor Programmable Thermostatic Switch $1.21
    Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Доступная дата отгрузки
    Это ориентировочная дата отгрузки заказанного продукта со склада Analog Devices Inc. Большинство заказов отгружается в течение 48 часов от этой даты. Как только вы размещаете заказ, Analog Devices Inc. посылает вам по e-mail подтверждение заказа, в котором указывается предполагаемая дата доставки. Очень важно обратить внимание на дату отгрузки, указанную на странице размещения заказа. Мы принимаем заказы и на те позиции, которых еще нет на складе, и их доставка предполагается в будущем. Кроме того, обратите внимание на место расположения склада, с которого пойдет отгрузка. У нас есть склады в США, Европе и Юго-Восточной Азии. Время доставки будет разным.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Просмотр списка дистрибьюторов и офисов продаж