Добавить к Мастеру создания структурных схем

AD7687:  16-Bit, 1.5 LSB INL, 250 kSPS PulSAR™ Differential ADC in MSOP/QFN

Информация о продукте

Статус продукта:Производство

The AD7687 is a 16-bit, charge redistribution, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.3 V to 5.5 V. It contains a low power, high speed, 16-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. The part also contains a low noise, wide bandwidth, short aperture delay track-and-hold circuit. On the CNV rising edge, it samples the voltage difference between IN+ and IN− pins. The voltages on these pins usually swing in opposite phase between 0 V to REF. The reference voltage, REF, is applied externally and can be set up to the supply voltage.

Its power scales linearly with throughput.

The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single, 3-wire bus and provides an optional BUSY indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate supply VIO.

The AD7687 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.

Applications

  • Battery Powered Equipment
  • Data acquisitions
  • Instrumentation
  • Medical instruments
  • Process controls
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 16 Bits Resolution with No Missing 16-Bit Codes
    • Throughput: 250 kSPS
    • INL: ±0.4 LSB typ, ±1.5 LSB max (±23 ppm of FSR)
    • Dynamic range: 96.5 dB
    • S/(N + D): 95.5 dB @ 20 kHz
    • THD: −118 dB @ 20 kHz
    • True differential analog input range ±VREF 0 V to VREF with VREF up to VDD on both inputs
    • No pipeline delay
    • Single-supply 2.3 V to 5.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
    • Serial interface SPI®/QSPI™/MICROWIRE™/DSP-compatible
    • Daisy-chain multiple ADCs and BUSY indicator
    • Power dissipation: 1.35 mW @ 2.5 V/100 kSPS, 4 mW @ 5 V/100 kSPS, and 1.4 μW @ 2.5 V/100 SPS

    Functional Block Diagram for AD7687

    Документация

    Наименование Тип контента Тип файлов
    AD7687: 16-Bit, 1.5 LSB INL, 250 kSPS PulSAR™ Differential ADC in MSOP/QFN Data Sheet (Rev B, 08/2011) (pdf, 723 kB) Технические описания PDF
    AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Статьи по применению PDF
    AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
    AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
    AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
    This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
    Статьи по применению PDF
    CN-0225: High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation  (pdf, 640 kB) Circuit Note PDF
    MT-074: Differential Drivers for Precision ADCs  (pdf, 249 kB) Обучение PDF
    UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) Руководства пользователей PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
    MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Технические статьи PDF
    MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Технические статьи PDF
    Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
    Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
    Технические статьи PDF
    High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
    (Analog Dialogue, Vol. 36, No. 6, November/December 2002)
    Журнал Analog Dialogue HTML
    Low-Power Data Conversion Technology Enhances Portability
    (Electropages, 10/5/2006)
    Обзоры продукции HTML
    Lowest-Power 16-Bit ADC Optimizes Portable Designs
    (eeProductCenter, 10/4/2006)
    Обзоры продукции HTML
    High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
    A PulSAR Family Brochure (6/2006)
    Обзор PDF
    When high performance and low power make the design, ADI converters make the difference. Обзор HTML
    8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
    8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
    Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD7685 IBIS Models Модели IBIS HTML
    BeMicro FPGA Project for AD7687 with Nios driver FPGA HDL HTML
    AD7687 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Разработаны. Протестированы. Готовы к интеграции.
    Узнать больше

    Сопутствующие компоненты

    Suggested Companion Products


    Recommended Driver Amplifiers for the AD7687
    • For low frequency and low bias current, we recommend the ADA4627-1.

    • For translating +/- 10V signals to 4V, low distortion, fast settling, we recommend the AD8275.
    Recommended Voltage Reference for the AD7687
    • For low dropout 2.5V reference, we recommend the ADR391 with the AD8605 or AD8031 buffer amplifier.
    • For best performance, we recommend the ADR435 (5V).
    Recommended Power Solutions
    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD7687 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD7687SDZ Статус: Prodn Evaluation Board $ 99,00 Да -
    EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть