Добавить к Мастеру создания структурных схем

AD7610:  16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC

Информация о продукте

Статус продукта:Производство

The AD7610 is a 16-bit charge redistribution successive approximation register (SAR), architecture analog-to-digital converter (ADC) fabricated on Analog Devices, Inc.'s iCMOS high voltage process. The device is configured through hardware or via a dedicated write only serial configuration port for input range and operating mode. The AD7610 contains a high speed 16-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. A falling edge on CNVST samples the analog input on IN+ with respect to a ground sense, IN−. The AD7610 features four different analog input ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V. Power consumption is scaled linearly with throughput. The device is available in Pb-free 48-lead, low-profile quad flat package (LQFP) and a lead frame chip-scale (LFCSP_VQ) package. Operation is specified from −40°C to +85°C.

Applications

  • Process control
  • Medical instruments
  • High speed data acquisition
  • Digital signal processing
  • Instrumentation
  • Spectrum analysis
  • ATE

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Multiple pins/software programmable input ranges: 5 V, 10 V, ±5 V, ±10 V
  • Pins or serial SPI®-compatible input ranges/mode selection
  • Throughput: 250 kSPS
  • 16-bit resolution with no missing codes
  • INL: ±0.75 LSB typ, ±1.5 LSB max (±23 ppm of FSR)
  • SNR: 94 dB @ 2 kHz
  • iCMOS® process technology
  • 5 V internal reference: typical drift 3 ppm/°C
  • On-chip temperature sensor
  • No pipeline delay (SAR architecture)
  • Parallel (16- or 8-bit bus) and serial 5 V/3.3 V interface
  • SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible

Functional Block Diagram for AD7610

Документация

Наименование Тип контента Тип файлов
AD7610: 16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC Data Sheet (Rev A, 12/2012) (pdf, 1795 kB) Технические описания PDF
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Статьи по применению PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Статьи по применению PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Статьи по применению PDF
The Data Conversion Handbook Руководства по проектированию HTML
MT-031: Grounding Data Converters and Solving the Mystery of  (pdf, 144 kB) Обучение PDF
MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design  (pdf, 152 kB) Обучение PDF
MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care  (pdf, 94 kB) Обучение PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Технические статьи PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Технические статьи PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Технические статьи PDF
Smart Sensors, Converters, and Amps Target Industrial Applications
(EDN, 10/10/2005)
Обзоры продукции HTML
Product Families Made for High-voltage Apps
(eeProductCenter, 10/10/2005)
Обзоры продукции HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7610
  • For low frequency and low bias current, we recommend the ADA4627-1.
  • For low noise, low frequency and 12V supplies, we recommend the ADA4841-1.
  • For low noise, low frequency, ultralow distortion and +/-18V supplies, we suggest the AD8597 or the ADA4627-1.
  • For low bias current, low frequency and +/-13V supplies, we recommend the AD8610.
Recommended External Voltage References for the AD7610
  • For low drift and high current output applications, we recommend the ADR435 (5V) reference.
  • For low drift and low noise applications, we recommend the ADR444 or the ADR4550 (5V) reference.
Recommended Voltage Regulators for the AD7610
  • For low dropout regulators with inputs up to 5V, we recommend the low noise ADP151 or the low power ADP160.
  • For high current switching regulators with inputs up to 5V, we recommend the low noise ADP2114.

Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7610 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7610EDZ Статус: Prodn Evaluation Board $ 150,00 Да -
EVAL-CED1Z Статус: Prodn Evaluation Controller Board $ 249,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть