シグナルチェーン・デザイナーに追加

ADSP-21362:  High Performance 32-Bit Floating-Point SHARC Processor for Automotive Audio

製品詳細

製品状況:生産/供給中

The third generation of SHARC® Processors, which includes the ADSP-21261, ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366, offers increased performance, audio and application-focused peripherals, and memory configurations capable of supporting surround-sound decoder algorithms. All devices are pin-compatible and completely code-compatible with all prior SHARC Processors. These members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.

The ADSP-21362 offers the highest performance – 333 MHz/2 GFLOPs -- within the third generation SHARC Processor family. This level of performance makes the ADSP-21362 particularly well suited to address the increasing requirements of the professional and automotive audio market segments. In addition to its higher core performance, the ADSP-21362 includes additional value-added peripherals such as an S/PDIF transmitter/receiver, 8-channel asynchronous sample rate converter, and a hardware Digital Transmission Content Protection (DTCP) encryption/decryption block.

Third generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, S/PDIF Tx/Rx, DTCP Accelerator, and an 8-Channel asynchronous sample rate converter block.

特長と利点

  • 333MHz /1.8 GFLOPs SIMD SHARC core supporting IEEE 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
  • 25 zero-overhead DMA channels
  • Digital Audio Interface (DAI) enabling user-definable access to peripherals including an S/PDIF Tx/Rx, 8-channel asynchronous sample rate converter, and Data Transmission Content Protection hardware accelerator
  • 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • 2 SPI-compatible ports supporting master and slave modes
  • 16 Pulse Width Modulation (PWM) channels
  • 3 full-featured timers
  • 136-ball MBGA and 144-Ld LQFP E-Pad
    package options
  • Commercial and Industrial temperature ranges

Functional Block Diagram for ADSP-21362
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
ADSP-21362/ADSP-21363/ADSP-21364/ADSP-21365/ADSP-21366 SHARCプロセッサ (Rev E, 10/2009) (pdf, 4364 kB)  データシート PDF
ADSP-21362/ADSP-21363/ADSP-21364/ADSP-21365/ADSP-21366 SHARC Processors (Rev J, 08/2013) (pdf, 692 kB)  データシート PDF
EE-356: エミュレータ/評価ハードウェアのトラブルシューティング・ガイド CCES 対応版 (Rev 1, 09/2012 / 和訳:2013年6月)  (pdf, 0) アプリケーション・ノート PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) アプリケーション・ノート PDF
EE-355: Expert In-Circuit FLASH Programmer for SHARC Processors (Rev 1, 08/2012)  (pdf, 1045 kB) アプリケーション・ノート PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) アプリケーション・ノート PDF
EE-345: Boot Kernel Customization and Firmware Upgradeability on SHARC Processors (Rev 1, 10/2009)  (pdf, 331 kB) アプリケーション・ノート PDF
EE-340: SPIによるSHARC®とBlackfin®間接続  (pdf, 682 kB) アプリケーション・ノート PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) アプリケーション・ノート PDF
EE-328: Migrating from ADSP-2106x/2116x to ADSP-2126x/2136x/2137x SHARC Processors (Rev 1, 07/2007)  (pdf, 101 kB) アプリケーション・ノート PDF
EE-322: Expert Code Generator for SHARC Processors (Rev 5, 01/2012)  (pdf, 742 kB) アプリケーション・ノート PDF
EE-313: Land Pattern Compatibility Between 28x28 MQFP and LQFP Packages (Rev 1, 03/2007)  (pdf, 41 kB) アプリケーション・ノート PDF
EE-305: SHARC®プロセッサ採用システムのデザインとデバッグ  (pdf, 350 kB) アプリケーション・ノート PDF
EE-305: Designing and Debugging Systems with SHARC Processors (Rev 1, 11/2006)  (pdf, 151 kB) アプリケーション・ノート PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) アプリケーション・ノート PDF
EE-295: Implementing Delay Lines on SHARC Processors (Rev 1, 10/2006)  (pdf, 0 kB) アプリケーション・ノート PDF
EE-290: Managing the Core PLL on SHARC Processors (Rev 5, 03/2012)  (pdf, 409 kB) アプリケーション・ノート PDF
EE-277: Estimating Power for the ADSP-21362 SHARC Processors (Rev 1, 01/2006)  (pdf, 130 kB) アプリケーション・ノート PDF
EE-270: Extended-Precision Fixed-Point Arithmetic on SIMD SHARC Processors (Rev 1, 07/2005)  (pdf, 86 kB) アプリケーション・ノート PDF
EE-253: Power Bypass Decoupling of SHARC Processors (Rev 1, 12/2006)  (pdf, 354 kB) アプリケーション・ノート PDF
EE-243: Using the Expert DAI for SHARC Processors (Rev 7, 06/2010)  (pdf, 337 kB) アプリケーション・ノート PDF
EE-231: In-Circuit Programming of an SPI Flash with SHARC Processors (Rev 2, 08/2007)  (pdf, 74 kB) アプリケーション・ノート PDF
EE-223: In-Circuit Flash Programming on SHARC Processors (Rev 2, 02/2007)  (pdf, 258 kB) アプリケーション・ノート PDF
EE-220: Using External Memory with ADSP-2126x SHARC DSPs (Rev 2, 03/2005)  (pdf, 80 kB) アプリケーション・ノート PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) アプリケーション・ノート PDF
EE-84: External Port DMA Modes of Operation for SHARC Processors (Rev 2, 02/2007)  (pdf, 99 kB) アプリケーション・ノート PDF
EE-069: Understanding and Using Linker Description Files on SHARC Processors (Rev 2, 01/2007)  (pdf, 88 kB) アプリケーション・ノート PDF
EE-56: Tips and Tricks on SHARC EPROM and Host Boot Loader (Rev 3, 03/2007)  (pdf, 108 kB) アプリケーション・ノート PDF
Online Training: SHARC Processors Overview (EES-004) チュートリアル HTML
SHARC Processor Workshops and Webcasts チュートリアル HTML
Getting Started With SHARC Processors, Rev. 3.0, April 2010 | Request a CD プロセッサ・マニュアル HTML
SHARC Processor Programming Reference (Includes ADSP-2136x, ADSP-2137x, and ADSP-214xx Processors) (Revision 2.4, April 2013)  (pdf, 5387 kB) プロセッサ・マニュアル PDF
ADSP-2136x SHARC Processor Hardware Reference (includes the ADSP-21362/ADSP-21363/ADSP-21364/ADSP-21365/ADSP-21366 processors), (Revision 2.1, April 2013)  (pdf, 8397 kB) プロセッサ・マニュアル PDF
CrossCore Embedded Studio C/C++ Library Manual for SHARC Processors, Revision 1.2, May 2014  (pdf, 2383 kB) ソフトウェア・マニュアル PDF
CrossCore Embedded Studio C/C++ Compiler Manual for SHARC Processors, Revision 1.2, May 2014  (pdf, 2383 kB) ソフトウェア・マニュアル PDF
CrossCore Embedded Studio Loader and Utilities Manual, Rev. 1.3, May 2014  (pdf, 1208 kB) ソフトウェア・マニュアル PDF
CrossCore Embedded Studio Linker and Utilities Manual, Rev. 1.3, May 2014  (pdf, 1175 kB) ソフトウェア・マニュアル PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) ソフトウェア・マニュアル PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, Rev. 1.3, May 2014  (pdf, 915 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2277 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.4, September 2013)  (pdf, 392 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2298 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007)  (pdf, 2035 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD ソフトウェア・マニュアル PDF
SHARC USB EZ-Extender Manual, Revision 2.1, August 2012  (pdf, 222 kB) 評価用キット・マニュアル PDF
SHARC EZ-Extender Manual, Revision 3.1, August 2012  (pdf, 235 kB) 評価用キット・マニュアル PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) エミュレータ用マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 3480 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 2661 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 2661 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 1740 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for SHARC Processors (Revision 6.0, April 2006)  (pdf) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
By Paul Beckmann and Timothy Stilson, Analog Devices
技術関連記事 PDF
SHARCプロセッサ・ベンチマーク ベンチマーク HTML
Knowledge Base DSPナレッジ・ベース HTML
SHARCプロセッサのロードマップ ロードマップ HTML
ADSP-21362 SHARC Anomaly List for Revisions 0.2, 0.4 (Rev K, 11-05-2010)  (pdf, 162 kB) ICアノーマリ PDF
SHARCプロセッサ・ファミリー  (pdf, 1737 kB) 製品カタログ PDF
産業用IC ソリューション・ブリテン HTML
Signal processing ICs to help redefine what automobiles can be. その他 HTML
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
VisualDSP++
使い易いツールで、設計およびデバッグ環境(DDE)のソフトが内蔵されています。最初から最後まで1つのインターフェースで、プロジェクトを効率的に管理できます。
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-2136x SHARC Processor BSDL File 144 Pin LQFP Package (09/2007)  (txt, 15 kB) BSDLファイル TXT
ADSP-2136x SHARC Processor BSDL File 136 Pin MBGA Package (09/2007)  (txt, 15 kB) BSDLファイル TXT
ADSP-2136x: 144 pin LQFP Package  (txt)
[BSDL Original File]
BSDLファイル TXT
ADSP-2136x: 136 Ball MBGA Package  (txt)
[BSDL Original File]
BSDLファイル TXT
ADSP-21362/3/4/5/6 S R0.x IBIS Datafile (BGA Package)  (txt) IBISモデル TXT
ADSP-2136x Application Code Examples コード例 HTML
SHARC ソフトウェア・モジュール ソフトウェア・モジュール HTML
VisualDSP++ Downloads and Updates ソフトウェア・ツール・アップグレード HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。
CrossCore® Embedded Studio for Analog Devices Processors
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
AD-CCES-CORP-5 製品状況: 製造中 Five user corporate license for CrossCore Embedded Studio $ 4,975.00 Yes -
AD-CCES-NODE-1 製品状況: 製造中 Single user node locked license for CrossCore Embedded Studio $ 995.00 Yes -
AD-CCES-NODE-5 製品状況: 製造中 Five users node locked license for CrossCore Embedded Studio $ 4,477.50 Yes -
AD-CCES-CORP-10 製品状況: 製造中 Ten user corporate license for CrossCore Embedded Studio $ 0.00 Yes - お問い合わせ
AD-CCES-CORP-20 製品状況: 製造中 Twenty user corporate license for CrossCore Embedded Studio $ 0.00 Yes - お問い合わせ
AD-CCES-CORP-UNL 製品状況: 製造中 Unlimited users corporate license for CrossCore Embedded Studio $ 0.00 Yes - お問い合わせ
AD-CCES-MNT-N1 製品状況: お問い合わせ Single user node locked maintenance license for CrossCore Embedded Studio $ 0.00 Yes - お問い合わせ
USB-Based Emulator and High Performance USB-Based Emulator
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-HPUSB-ICE 製品状況: 製造中 Emulator $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 最終購入可能日 Emulator $ 0.00 Yes - お問い合わせ
VDSP-BLKFN-PCFLOAT 製品状況: 製造中 Development Software $ 4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 製品状況: 製造中 Development Software $ 14,000.00 Yes -
VDSP-BLKFN-PC-FULL 製品状況: 製造中 Development Software $ 3,500.00 Yes -
VDSP-BLKFN-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-SHARC-PCFLOAT 製品状況: 製造中 Development Software $ 4,300.00 Yes -
VDSP-SHARC-PCFLT-5 製品状況: 製造中 Development Software $ 14,200.00 Yes -
VDSP-SHARC-PC-FULL 製品状況: 製造中 Development Software $ 3,550.00 Yes -
VDSP-SHARC-PC-TEST 製品状況: 製造中 Development Software - Yes -
VDSP-TS-PCFLOAT 製品状況: 製造中 Developement Software $ 4,300.00 No -
VDSP-TS-PCFLT-5 製品状況: 製造中 Development Software $ 14,200.00 No -
VDSP-TS-PC-FULL 製品状況: 製造中 Development Software $ 3,550.00 No -
VDSP-TS-PC-TEST 製品状況: 製造中 Development Software - No -
SHARC USB EZ-Extender
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-SHRCUSB-EZEXT 製品状況: 製造中 Evaluation Board $ 225.00 Yes -
ADZS-21262-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-21364-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-21369-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
SHARC 21364 EZ-KIT Lite Evaluation Board
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-21364-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-SHRCUSB-EZEXT 製品状況: 製造中 Evaluation Board $ 225.00 Yes -
ADZS-HPUSB-ICE 製品状況: 製造中 Evaluation Board $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 最終購入可能日 Evaluation Board $ 0.00 Yes - お問い合わせ

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
沪ICP备09046653号
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる