ADSP-21362
製造中止High Performance 32-Bit Floating-Point SHARC Processor for Automotive Audio
製品情報
- 333MHz /1.8 GFLOPs SIMD SHARC core supporting IEEE 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
- 25 zero-overhead DMA channels
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including an S/PDIF Tx/Rx, 8-channel asynchronous sample rate converter, and Data Transmission Content Protection hardware accelerator
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- 136-ball MBGA and 144-Ld LQFP E-Pad
package options - Commercial and Industrial temperature ranges
The third generation of SHARC® Processors, which includes the ADSP-21261, ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366, offers increased performance, audio and application-focused peripherals, and memory configurations capable of supporting surround-sound decoder algorithms. All devices are pin-compatible and completely code-compatible with all prior SHARC Processors. These members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.
The ADSP-21362 offers the highest performance – 333 MHz/2 GFLOPs -- within the third generation SHARC Processor family. This level of performance makes the ADSP-21362 particularly well suited to address the increasing requirements of the professional and automotive audio market segments. In addition to its higher core performance, the ADSP-21362 includes additional value-added peripherals such as an S/PDIF transmitter/receiver, 8-channel asynchronous sample rate converter, and a hardware Digital Transmission Content Protection (DTCP) encryption/decryption block.
Third generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, S/PDIF Tx/Rx, DTCP Accelerator, and an 8-Channel asynchronous sample rate converter block.
ドキュメント
データシート 2
ユーザ・ガイド 4
アプリケーション・ノート 45
プロセッサ・マニュアル 4
製品ハイライト 1
ソフトウェア・マニュアル 11
エミュレータ・マニュアル 3
集積回路異常 1
製品ハイライト 1
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
ADSP-2136x Application Code Examples - Single Channel 13
- Single-Channel Block FIR
- Single-Channel Complex Block FIR
- Single-Channel Complex Vector Add
- Single-Channel Complex Vector DOT Product
- Single-Channel Complex Vector Multiply Accumulate
- Single-Channel Complex Vector Multiply
- Single-Channel Complex Vector RAD2 FFT
- Single-Channel Complex Vector RAD4 FFT
- Single-Channel Matrix by Matrix
- Single-Channel Matrix by Vector
- Single-Channel Real Rad2 FFT
- Single-Channel Single Sample FIR
- Single-Channel Vector Maximum
ADSP-2136x Application Code Examples - Multi Channel 8
ソフトウェアおよびツール異常 1
SigmaStudio®
アナログ・デバイセズのDSPオーディオ・プロセッサおよびA2B®(オートモーティブ・オーディオ・バス)トランシーバー向けにプログラミング、開発、チューニングを行うソフトウェアのグラフィック開発ツール
詳細を表示CrossCore® Embedded Studio
CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。
詳細を表示評価用ソフトウェア 0
必要なソフトウェア/ドライバが見つかりませんか?
ツールおよびシミュレーション
評価用キット
最新のディスカッション
ADSP-21362に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める