新製品
-
ADF5001- 4 GHz to 18 GHz Divide-by-4 Prescaler
The ADF5001 prescaler is a low noise, low power, fixed RF divider block that can be used to divide down frequencies as high as 18 GHz to a lower frequency suitable for input into a PLL IC, such as the ADF4156 or ADF4106. The ADF5001 provides a divide-by-4 function. The ADF5001 operates off 続きを見る
データシート Rev 0, 11/2009 (pdf 268kB)
- 新製品情報のRSSフィードを取得