電力計測

アナログ・デバイセズの電力量計測(ADE)ICは、A/Dコンバータ(ADC)技術と電力演算用DSPの統合により、電力量計の基本的な計測を行います。これらのICはマイクロプロセッサや電磁カウンタとともに単相/多相電力量計または工業計測器に使用され、ワット(kWh)、無効電力量(VAR)、RMSを計測します。また、SALEM™チップセット(DSPベースの計測エンジン)も、フル機能のライセンス可能ソリューションとして提供しています。

Energy Measurement IC and System Solutions

Download this Selection Table
(pdf, 33,194 bytes)

Last Updated: 4/2008


Product Selection Gude for the ADE51XX and ADE55XX Family
  ADE5166 ADE5169 ADE5566 ADE5569
Antitamper    
W + VA + rms
VAR    
di/dt    
5 V LCD
RTC
Flash (kB) 62 62 62 62
Package 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP
Product Selection Guide For ADE71xx and ADE75xx Families
  ADE7166 ADE7169 ADE7566 ADE7569
Antitamper    
W + VA + rms
VAR    
di/dt    
5 V LCD
RTC
Flash (kB) 8/16 8/16 8/16 8/16
Package 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP 64-Lead LQFP
Single Phase, Pulsed Output Products
  ADE7751 ADE7755 ADE7757A
(AD71056)
ADE7768 ADE7769 ADE7761B
Phases
Single Phase, 2-Wire
Interface
Micro-Ohm Shunts &
Current Transformers
Key Features
Active Energy
High Frequency Pulse
Low Frequency
Complementary Pulse
Hardware Calibration
Fault Tolerant Billing        
Missing Neutral Billing          
Integrated Oscillator    
Reverse Power Indication  
Positive Only Accumulation          
No-Load Indication            
Package Options
SSOP 24-lead 24-lead       20-lead
SOIC     16-lead 16-lead 16-lead  
BETA Samples            
Production Samples Now* Now* Now* Now* Now* Now*
Single Phase Serial Port Interface Products
  ADE7753 ADE7759 ADE7763
Phases
Single Phase, 2-Wire
Interface
Micro-Ohm Shunts &
Current Transformers
Rogowski Coil (di/dt input)
Key Features
Active Energy
Apparent Energy, RMS Voltage
& RMS Current
 
Reactive Energy    
High Frequency Pulse
Serial Port Interface &
Software Calibration
Zero Crossing Logic Output
Positive Only Accumulation Mode  
Power Quality Supervisory**
Package Options
SSOP 20-lead 20-lead 20-lead
SOIC      
BETA Samples      
Production Samples Now* Now* Now*
Polyphase Products
  ADE7752A ADE7752B ADE7762 ADE7754 ADE7758
Phases
Polyphase, 3- or 4-Wire
(Wye or Delta Load)
Sensor Interface
Micro-ohm Shunts &
Current Transformers
Rogowski Coil (di/dt input)        
Output & Calibration
Low Frequency Complementary Pulse
& Hardware Calibration
   
Serial Port Interface &
Software Calibration
     
High Frequency Pulse
Key Features
Active Energy
Apparent Energy, RMS Voltage
& RMS Current
     
Reactive Energy        
Fault Tolerant Billing
Reverse Power Indication
(Sum of the phases)
   
Reverse Power Indication
(per phase)
   
No Load threshold
(Sum of the phases)
     
No Load threshold
(per phase)
   
Phase Drop or SAG Indication    
Phase Sequence Error Detection      
Zero Crossing Logic Output      
Power Quality Supervisory**      
Package Options
SSOP          
SOIC 24-lead 24-lead 24-lead 24-lead 24-lead
BETA Samples          
Production Samples Now* Now* Now* Now* Now*
Note: Shaded columns are polyphase serial interface products.

*Samples of the products in this table may be ordered via the Product Page link above.

**May include some or all of the following: SAG and Peak detections, Peak level recording, Line Period measurement and Zero Crossing Detection.