|
Part#
Results: 11
| Product Description | Resolution (Bits) | Throughput Rate | # Chan | Full Power BW | Supply V | Power Dissipation | Widest Temp Range | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
|
|
|
|
|
|
| ||||
| AD7400 | ✓
| Isolated Sigma-Delta Modulator (10 MHz Data Rate) | 16 | 10MSPS | 1 | - | Multi(+3, +5 Isolated); Multi(+5, +5 Isolated) | 90mW | 90mW |
$ |
|
| AD7400A | Isolated Sigma-Delta Modulator | 16 | 10MSPS | 1 | - | Multi(+5, +5 Isolated) | 95mW | 85mW |
$ |
||
| AD7626 | ✓
| 16-Bit, 10 MSPS, PulSAR Differential-Input ADC | 16 | 10MSPS | 1 | 95MHz | Multi(+2.5, +5) | 150mW | -40 to +85 |
$ |
|
| AD7720 | CMOS Sigma-Delta Modulator w/ 90 dB Dynamic Range | 16 | 12.5MSPS | 1 | 90.6kHz | Single(+5) | 215mW | -40 to +85 |
$ |
||
| AD7401 | Input/Output Isolated Sigma-Delta Modulator (Up to 20 MHz Data Rate) | 16 | 20MSPS | 1 | - | Multi(+3, +5 Isolated); Multi(+5, +5 Isolated) | 100mW | 90mW |
$ |
||
| AD7401A | Isolated Sigma-Delta Modulator | 16 | 20MSPS | 1 | - | Multi(+5, +5 Isolated) | 105mW | 85W |
$ |
||
| AD9266-20 | Single 16-Bit, 20 MSPS, 1.8 V, Low Pin Count-Byte Out ADC | 16 | 20MSPS | 1 | 700MHz | Multi(+1.8Anlg, +1.8Dig); Multi(+1.8Anlg, +3.3Dig) ; Single(+1.8) | 66mW | -40 to +85 |
$ |
||
| AD9269-20 | 16-Bit, 20 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16 | 20MSPS | 2 | 700MHz | Single(+1.8) | 165.7mW | -40 to +85 |
$ |
||
| AD80066 | Complete 16-Bit CCD/CIS Signal Processor | 16 | 24MSPS | 4 | - | Single(+5) | 490mW | 0 to +70 |
$ |
||
| AD9650-25 | 16-bit, 25 MSPS A/D Converter | 16 | 25MSPS | 2 | 500MHz | Multi(+1.8Anlg, +1.8Dig) | 355mW | -40 to +85 |
$ |
||
| AD9269-40 | 16-Bit, 40 MSPS, 1.8 V, Dual Analog-to-Digital Converter | 16 | 40MSPS | 2 | 700MHz | Single(+1.8) | 165.7mW | -40 to +85 |
$ |
||