ADT7310
PRODUCTION±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
- Part Models
- 3
- 1ku List Price
- Starting From $2.39
Overview
-
Easy implementation
No temperature calibration/correction required by user
No linearity correction required - Low power
Power saving 1 sample per second (SPS) mode
700 µW typical at 3.3 V in normal mode
7 µW typical at 3.3 V in shutdown mode
-
High performance
Temperature accuracy
±0.5°C from −40°C to +105°C (2.7 V to 3.6 V)
±0.4°C from −40°C to +105°C (3.0 V) 16-bit temperature resolution: 0.0078°C - Fast first temperature conversion on power-up of 6 ms
- See datasheet for additional features
The ADT7310 is a high accuracy digital temperature sensor in a narrow SOIC package. It contains a band gap temperature reference and a 13-bit ADC to monitor and digitize the temperature to a 0.0625°C resolution. The ADC resolution, by default, is set to 13 bits (0.0625 °C). This can be changed to 16 bits (0.0078 °C) by setting Bit 7 in the configuration register (Register Address 0x01).
The ADT7310 is guaranteed to operate over supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the average supply current is typically 210 μA. The ADT7310 has a shutdown mode that powers down the device and offers a shutdown current of typically 2 μA. The ADT7310 is rated for operation over the −55°C to +150°C temperature range.
The CT pin is an open-drain output that becomes active when the temperature exceeds a programmable critical temperature limit. The default critical temperature limit is 147°C. The INT pin is also an open-drain output that becomes active when the temperature exceeds a programmable limit. The INT and CT pins can operate in either comparator or interrupt mode.
APPLICATIONS
- Medical equipment
- Environmental control systems
- Computer thermal monitoring
- Thermal protection
- Industrial process control
- Power system monitors
- Hand-held applications
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Circuit Note 4
Device Drivers 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7310TRZ | 8-Lead SOIC | ||
| ADT7310TRZ-REEL | 8-Lead SOIC | ||
| ADT7310TRZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADT7310TRZ | PRODUCTION | |
| ADT7310TRZ-REEL | PRODUCTION | |
| ADT7310TRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADT7320 | LAST TIME BUY | ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor |