ADF4350: Wideband Synthesizer with Integrated VCO
The ADF4350 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers if used with an external loop filter and external reference ...More
ADF4350: Wideband Synthesizer with Integrated VCO
Product Description
The ADF4350 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers if used with an external loop filter and external reference frequency.
The ADF4350 has an integrated voltage controlled oscillator (VCO) with a fundamental output frequency ranging from 2200 MHz to 4400 MHz. In addition, divide-by-1/2/4/8 or 16 circuits allow the user to generate RF output frequencies as low as 137.5 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin- and software-controllable. An auxiliary RF output is also available, which can be powered down if not in use.
Control of all the on-chip registers is through a simple 3-wire interface. The device operates with a power supply ranging from 3.0 V to 3.6 V and can be powered down when not in use.
Applications
- Wireless infrastructure (W-CDMA, TD-SCDMA, WiMAX, GSM, PCS, DCS, DECT)
- Test equipment
- Wireless LANs, CATV equipment
- Clock generation
Data Sheet, Rev 0, 12/2008
- Data Sheet Rev 0, 12/2008 (pdf 861kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
ADIsimSRD Design Studio
Features
- Output frequency range: 137.5 MHz to 4400 MHz
- Fractional-N synthesizer and integer-N synthesizer
- Low phase noise VCO
- Programmable divide-by-1/-2/-4/-8/-16 output
- Typical rms jitter 0.5 ps rms
- Power supply: 3.0 V to 3.6 V
- Logic compatibility: 1.8 V
- Programmable dual-modulus prescaler of 4/5 or 8/9
- Programmable output power level
- RF output mute function
- 3-wire serial interface
- Please refer to the data sheet for additional information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF4350
Wideband Synthesizer with Integrated VCO
Other Diagrams for ADF4350
Wideband Synthesizer with Integrated VCO
ADF4350 Pin Configuration
Functional Block Diagram for ADF4350
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 15 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4150 | Frac-N/Int-N | 6 | - | 219 | 250 | 4/5, 8/9 | 25 | 24-Lead CSP | - |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4156 | Single Fractional-N | 6000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $3.04 |
| ADF4157 | Single Fractional-N | 6000 | - | 207 | 300 | - | 29 | 16-Lead TSSOP, 20-Lead CSP | $3.25 |
| ADF4193 | Fast Settling PLL | 3500 | - | -216 | 300 | 4/5, 8/9 | 68 | 32-Lead CSP | $8.60 |
| ADF4206 | Dual Integer-N | 550 | - | 92 | 40 | 32/33, 64/65 | 9.5 | 16-Lead TSSOP | $2.04 |
| ADF4208 | Dual Integer-N | 2000 | - | 91 | 40 | 32/33, 64/65 | 14 | 20-Lead TSSOP | $2.04 |
| ADF4212 | Dual Integer-N | 2700 | - | 91 | 115 | 16/17, 32/33, 64/65, 8/9 | 11.5 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4212L | Dual Integer-N | 2400 | - | -215 | 115 | 16/17, 32/33, 64/65, 8/9 | 6 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4213 | - | 3000 | - | 91 | 115 | 16/17, 32/33, 8/9 | 20 | - | $1.79 |
| ADF4216 | - | 1200 | - | 87 | 40 | 32/33, 64/65 | 18 | - | $1.94 |
| ADF4217L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4218L | Dual Integer-N | 3000 | - | -216 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | $2.54 |
| ADF4219L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4251 | Dual Fractional-N | 3000 | - | 103 | 150 | 4/5, 8/9 | 13 | 24-Lead CSP | - |
| ADF4252 | Dual Fractional-N | 3000 | - | -214 | 150 | 4/5, 8/9 | 13 | 24-Lead CSP | $2.67 |
| ADF4350 | Frac-N/Int-N w/ VCO | - | 137.5-4400 MHz | 213 | 105 | 4/5, 8/9 | 27 | 32-Lead CSP | $10.30 |
| ADF4360-0 | Synthesizer/VCO Integer-N | - | 2400-2725 MHz | -214 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-1 | Synthesizer/VCO Integer-N | - | 2050-2450 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-2 | Synthesizer/VCO Integer-N | - | 1850-2150 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-3 | Synthesizer/VCO Integer-N | - | 1600-1950 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-4 | Synthesizer/VCO Integer-N | - | 1450-1750 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-5 | Synthesizer/VCO Integer-N | - | 1200-1400 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-6 | Synthesizer/VCO Integer-N | - | 1050-1250 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-7 | Synthesizer/VCO Integer-N | - | 350-1800 MHz | -217 | 250 | 16/17, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-8 | Synthesizer/VCO Integer-N | - | 65-400 MHz | -217 | 250 | - | - | 24-Lead CSP | $3.10 |
| ADF4360-9 | Synthesizer/VCO Integer-N | - | 1.1-200 MHz | 218 | 250 | - | 7.5 | - | $3.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF4350 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF4350BCPZ | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $10.30 | 07/17/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF4350BCPZ-RL | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $10.30 | 10/09/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF4350BCPZ-RL7 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $10.30 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF4350EB1Z | Prodn | EVALUATION BOARDS | - | TBD | - | 07/03/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close