AD8347-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8347. The evaluation board integrates a prototype area for a filter design at the mixer outputs, SMA connectors to and from AD8347 with optimized trace routing for improved signal integrity, and requires only a single supply within the range of 2.7 V to 5.5 V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved