Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration.
Analog Devices is the leader in complete direct digital synthesizer (DDS) IC products, which incorporate various features (on board comparators, RAM, PLLs, mixers and registers), making them ideal agile frequency synthesizer solutions in systems from communications to test equipment and radar.
Have questions about ADI’s DDS products? Visit the Direct Digital Synthesis Support Community on EngineerZone.
Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration.
|
Part#
Results: 31 | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | I/O Interface | REFCLK Multiplier | Compliance Range (V) | FS Iout (mA nom) | I Supply total (max) | Automotive Qualified | Nominal Supply (V) | Power Dissipation | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9838 | - | - | - | - | - | - | - | - | - | - | - |
$ |
| AD9912 | 1GHz | 14bit | 48bit | Serial | Yes | 500mV | - | 394mA | - | Multi(+1.8, +3.3) | - |
$ |
| AD9913 | 250MHz | 10bit | 32bit | Parallel, Serial | Yes | 800mV | 4.6mA | 63.5mA | - | Single(+1.8) | - |
$ |
| AD9910 | 1GHz | 14bit | 32bit | Parallel, Serial | Yes | 500mV | 20mA | - | - | Single(+1.8), Single(+3.3) | - |
$ |
| AD9957 | 1GHz | 14bit | - | Serial | Yes | 500mV | 20mA | 759mA | - | Multi(+1.8, +3.3) | - |
$ |
| AD9911 | 500MHz | 10bit | 32bit | Serial | Yes | 1.8V | 10mA | 73mA | - | Single(+1.8) | 351mW |
$ |
| AD5932 | 50MHz | 10bit | 24bit | Serial | Yes | - | - | 8mA | - | Single(+2.3 to +5.5) | 40mW |
$ |
| AD5930 | 50MHz | 10bit | 24bit | Serial | No | 800mV | 3.1mA | 8mA | - | Single(+2.3 to +5.5) | 40mW |
$ |
| AD5933 | 16.776MHz | 12bit | 27bit | Serial | - | - | - | 15mA | - | Single(+5) | - |
$ |
| AD9958 | 500MHz | 10bit | 32bit | Serial | Yes | 2.3V | 10mA | 105mA | - | Multi(+1.8, +3.3) | - |
$ |
| AD5934 | 16.776MHz | 12bit | 27bit | Serial | - | - | - | 1mA | - | Single(+2.7), Single(+5) | - |
$ |
| AD9959 | 500MHz | 10bit | 32bit | Serial | Yes | 2.3V | 10mA | 180mA | - | Multi(+1.8, +3.3) | - |
$ |
| AD9956 | 400MHz | 14bit | 48bit | Serial | No | 2.3V | 10mA | - | - | Multi(+1.8, +3.3) | 400mW |
$ |
| AD9859 | 400MHz | 10bit | 32bit | Serial | Yes | 2.05V | 20mA | - | - | Multi(+1.8, +3.3) | 171mW |
$ |
| AD9951 | 400MHz | 14bit | 32bit | Serial | Yes | 2.05V | 10mA | - | - | Multi(+1.8, +3.3), Single(+1.8) | 171mW |
$ |
| AD9952 | 400MHz | 14bit | 32bit | Serial | Yes | 2.05V | 10mA | - | - | Multi(+1.8, +3.3), Single(+1.8) | 171mW |
$ |
| AD9953 | 400MHz | 14bit | 32bit | Serial | Yes | 2.05V | 10mA | - | - | Multi(+1.8, +3.3), Single(+1.8) | 171mW |
$ |
| AD9954 | 400MHz | 14bit | 32bit | Serial | Yes | 2.05V | 10mA | - | - | Multi(+1.8, +3.3), Single(+1.8) | 220mW |
$ |
| AD9858 | 1GHz | 10bit | 32bit | Parallel, Serial | No | 3.8V | 40mA | - | - | Multi(+3.3, +5) | 2.5W |
$ |
| AD9833 | 25MHz | 10bit | 28bit | Serial | No | 650mV | 3mA | 5.5mA | Yes | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 27.5mW |
$ |
| AD9834 | 75MHz | 10bit | 28bit | Serial | No | 800mV | 3mA | 8.7mA | - | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 40mW |
$ |
| AD9857 | 200MHz | 14bit | - | Serial | Yes | 1V | 20mA | 615mA | - | Single(+3.3) | 2W |
$ |
| AD9852 | 300MHz | 12bit | 48bit | - | - | 1V | 20mA | 922mA | - | - | 3.2W | ** |
| AD9854 | 300MHz | 12bit | 48bit | - | - | 1V | 10mA | 1.21A | - | - | 4.2W | ** |
| AD9856 | 200MHz | 12bit | 12bit | Parallel | Yes | 1.5V | 10mA | 530mA | - | Single(+3) | 1.6W |
$ |
| AD9851 | 180MHz | 10bit | 32bit | Parallel, Serial | Yes | 1.5V | 20mA | 130mA | - | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 650mW |
$ |
| AD9835 | 50MHz | 10bit | 32bit | Serial | No | 1.35V | 4mA | 40mA | - | Single(+5) | 200mW |
$ |
| AD9832 | 25MHz | 10bit | 32bit | Serial | No | 1.35V | 4mA | 15mA | - | Single(+3.3), Single(+3.6), Single(+5) | 120mW |
$ |
| AD9831 | 25MHz | 10bit | 32bit | Parallel | No | 1.5V | 4mA | 15mA | - | Single(+3.3), Single(+3.6), Single(+5) | 120mW |
$ |
| AD9830 | 50MHz | 10bit | 32bit | Parallel | No | 1V | 20mA | 60mA | - | Single(+5) | 300mW |
$ |
| AD9850 | 125MHz | 10bit | 32bit | Parallel, Serial | No | 1.5V | 20mA | 96mA | - | Single(+3.3), Single(+5) | 480mW |
$ |