Direct Digital Synthesis

Analog Devices’ world leading direct digital synthesis ICs incorporate features such as on-board comparators, RAM, PLLs, mixers, and registers. This makes them an ideal agile frequency synthesizer solution in systems for communications, test equipment, and radar.
Product Selection Table

Direct Digital Synthesis

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionClock Input
(max)
(Hz)
DAC Resolution
(bits)
# of ChannelsTuning Word WidthPower
(typ)
(W)
Amplitude Tuning ControlSweep AccumulatorRef Clock Multiplier on ChipIout FS
(max)
(A)
US Price 1000 to 4999
($ US)
1AD9102 DDS, Waveform Generator 180M 14 1 24 96m No No No 4m $12.35 (AD9102BCPZ)
2AD9106 DDS, Waveform Generator 80M 12 4 24 315m No No No 8m $15.00 (AD9106BCPZRL7)
3AD9915 DDS 2.5G 12 1 32 2.2 Yes Yes Yes 20.48m $108.38 (AD9915BCPZ-REEL7)
4AD9914 DDS 3.5G 12 1 32 2.4 Yes Yes Yes 20.48m $135.58 (AD9914BCPZ)
5AD9838 DDS, Waveform Generator 16M 10 1 28 15.18m Yes No No 3m $2.10 (AD9838ACPZ-RL7)
6AD9837 DDS, Waveform Generator 16M 10 1 28 12.21m Yes No No 3m $1.65 (AD9837ACPZ-RL7)
7AD9913Reference Circuit Available DDS 250M 10 1 32 50m Yes Yes Yes 4.6m $10.06 (AD9913BCPZ-REEL7)
8AD9912Reference Circuit Available DDS 1G 14 1 48 637m No No Yes 30m $38.83 (AD9912ABCPZ)
9AD9910Reference Circuit Available DDS 1G 14 1 32 715m Yes Yes Yes 30m $36.39 (AD9910BSVZ)
10AD9911Reference Circuit Available DDS 500M 10 1 32 241m Yes Yes Yes 10m $17.78 (AD9911BCPZ)
11AD5932 DDS, Waveform Generator 50M 10 1 24 20.26m No No No 4m $4.27 (AD5932YRUZ)
12AD5930 DDS, Waveform Generator 50M 10 1 24- No No No 4m $6.57 (AD5930YRUZ-REEL7)
13AD9958Reference Circuit Available DDS 500M 10 2 32 350m Yes Yes Yes 10m $22.57 (AD9958BCPZ)
14AD5933Reference Circuit Available DDS, Impedence Calculator-DDS core 16.776M 12 1 27 33m Yes No Yes- $7.47 (AD5933WYRSZ-REEL7)
15AD9959Reference Circuit Available DDS 500M 10 4 32 580m Yes Yes Yes 10m $38.72 (AD9959BCPZ-REEL7)
16AD5934Reference Circuit Available DDS, Impedence Calculator-DDS core 16.776M 12 1 27 33m Yes No Yes- $4.53 (AD5934YRSZ-REEL7)
17AD9956 DDS 400M 14 1 48 400m No Yes Yes 15m $18.87 (AD9956YCPZ)
18AD9540----- 400m---- $14.40 (AD9540BCPZ)
19AD9953 DDS 400M 14 1 32 162m Yes Yes Yes 15m $16.90 (AD9953YSVZ-REEL7)
20AD9952 DDS 400M 14 1 32 162m Yes Yes Yes 15m $16.95 (AD9952YSVZ)
21AD9951 DDS 400M 14 1 32 162m Yes Yes Yes 15m $15.04 (AD9951YSVZ)
22AD9859 DDS 400M 10 1 32 162m Yes Yes Yes 15m $12.43 (AD9859YSVZ)
23AD9954Reference Circuit Available DDS 400M 14 1 32 162m Yes Yes Yes 15m $18.87 (AD9954YSVZ-REEL7)
24AD9858Reference Circuit Available DDS 1G 10 1 32 2 No Yes Yes 40m $55.14 (AD9858BSVZ)
25AD9834Reference Circuit Available DDS, Waveform Generator 75M 10 1 28 19.14m Yes No No 3m $5.16 (AD9834BRUZ)
26AD9833 DDS, Waveform Generator 25M 10 1 28 14.85m Yes No No 3m $4.12 (AD9833BRMZ-REEL)
27AD9851 DDS 180M 10 1 32 555m No No Yes 20m $14.92 (AD9851BRSZ)
28AD9835 DDS 50M 10 1 32 73.5m Yes No No 4.75m $6.40 (AD9835BRUZ-REEL7)
29AD9832 DDS 25M 10 1 32 87.5m Yes No No 4.5m $5.57 (AD9832BRUZ-REEL)
30AD9831 DDS 25M 10 1 32 40m Yes No No 5m $6.96 (AD9831ASTZ)
31AD9850 DDS 125M 10 1 32 380m No No Yes 20m $13.35 (AD9850BRSZ)
32AD9830 DDS 50M 10 1 32 250m Yes No No 20m $14.26 (AD9830ASTZ)