Isolated Controller Area Network (CAN)

Isolated Controller Area Network (CAN)Click to see all in Parametric search

Isolated CAN

  Hold Shift Key for secondary sorting
SortOrderPart#Data Rate (Max)
(bps)
Prop Delay (max)
(s)
Number of ChannelsIout Isolated Supply (max)
(A)
Isolated Output Supply (V)min
(V)
Insulation Rating (kVrms)
(V rms)
Transient Immunity at Output (min)
(V/us)
Operating Temp RangeAutomotive RecommendedUS Price 1000 to 4999
($ US)
1ADM3054 1M 90n--- 5k 25k -40 to 125°C Yes $2.10
2ADM3053 1M 90n 1 195m 5 2.5k 25k -40 to 85°C- $5.50
3ADM3052 1M 90n 1-- 5k 25k -40 to 85°C- $3.50