MAX14879
RECOMMENDED FOR NEW DESIGNS2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers
Isolated CAN Transceivers with Fault Protection Enable Robust Communications
- Part Models
- 2
- 1ku List Price
- Starting From $4.81
Overview
- Integrated Protection for Robust Communication
- 2.75kVRMS, 3.5kVRMS, or 5kVRMS Withstand Isolation Voltage for 60s (Galvanic Isolation)
- ±25V Receiver Input Common-Mode Range
- ±54V Fault Protection on Receiver Inputs
- High-Performance Transceiver Enables Flexible Designs
- Wide 1.71V to 5.5V Supply for the CAN Controller Interface
- Available 16-pin and 8-pin SOIC Package Pin Configurations
- Data Rates up to 1Mbps (Max)
- Dominant Timeout Protection
- Safety Regulatory Approvals
- UL According to UL1577 (Basic Insulation) (16-Pin Package Devices Only)
The MAX14878–MAX14880 family of high-speed transceivers improve communication and safety by integrating galvanic isolation between the CAN protocol controller side of the device and the physical wires of the network (CAN) bus. Isolation improves communication by breaking ground loops and reduces noise where there are large differences in ground potential between ports. The MAX14879 provides up to 2750VRMS (60s) of galvanic isolation, while the MAX14878/MAX14880 provide up to 5000VRMS (60s) of galvanic isolation in 8-pin and 16-pin SOIC packages.
All transceivers operate up to the maximum high-speed CAN data rate of 1Mbps. The MAX14879/MAX14880 feature an integrated standby input (STB) on the isolated side of the transceiver to disable the driver and place the transceiver in a low-power standby mode. The MAX14878 does not include the standby input.
The MAX14878–MAX14880 transceivers feature integrated protection for robust communication. The receiver input common-mode range is ±25V, exceeding the ISO 11898 specification of -2V to +7V, and are fault tolerant up to ±54V. Driver outputs/receiver inputs are also protected from ±15kV electrostatic discharge (ESD) to GNDB on the bus side, as specified by the Human Body Model (HBM).
Interfacing with CAN protocol controllers is simplified by the wide 1.71V to 5.5V supply voltage range (VDDA) on the controller side of the device. This supply voltage sets the interface logic levels between the transceiver and controller. The supply voltage range for the CAN bus side of the device is 4.5V to 5.5V (VDDB).
The MAX14878–MAX14880 are available in a wide-body 16-pin SOIC package with 8mm of creepage and clearance. The MAX14878 is also available in 8-pin wide-body SOIC packages with 5mm (MAX14878) and 8mm (MAX14878W) creepage. All devices operate over the -40°C to +125°C temperature range.
Applications
- Building Automation
- HVAC
- Industrial Controls
- Switching Gear
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14879AWE+ | SOIC_W | ||
| MAX14879AWE+T | SOIC_W |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14879AWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX14879 yet. Have something to say?
Start a Discussion on EngineerZone®