Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a Single 3.3V Supply
- Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
- 5000VRMS Isolation for 60s
- Fully Assembled and Tested
Product Details
The MAX14880 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14880 isolated CAN transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.
The MAX14880EVKIT may also be used to evaluate the MAX14878 and the MAX14879.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14880EVKIT ODB File - Design Files9/20/2023ZIP3M