MAX14882
RECOMMENDED FOR NEW DESIGNS5kVRMS Isolated CAN Transceiver with Integrated Transformer Driver
Robust 5kVRMS Isolated CAN Transceiver with Integrated Transformer Driver and Fault Protection
- Part Models
- 2
- 1ku List Price
- Starting From $3.70
Overview
- Integrated Protection for More Robust Communication
- 5kVRMS Withstand Galvanic Isolation (60s)
- ±25V Common Mode Range
- ±54V Fault Protection
- ±15kV ESD (HBM) Protection on Driver Outputs/Receiver Inputs
- High-Performance Transceiver Enables Flexible Designs
- Wide 3.0V to 5.5V Supply Voltage Range for CAN Controller Interface
- Field Bus Polarity Control (POL)
- Integrated Transformer Driver for Power Transfer to Bus-Side
- Integrated LDO for Powering CAN Bus-Side
- Safety Regulatory Approvals (Pending)
- UL1577 (Basic Insulation)
- cUL According to CSA Bulletin 5A
The MAX14882 isolated high-speed CAN transceiver improves communication and safety by integrating galvanic isolation between the CAN-protocol controller-side (TDX, RXD) of the device and the physical wires of the CAN network (CANH, CANL) cable-side/bus-side of the transceiver. Isolation improves communication by breaking ground loops and reduces noise where large differences in ground potentials exists between ports. The MAX14882 provides up to 5000VRMS (60s) of galvanic isolation and a continuous working voltage of up to 848VRMS, while operating at the maximum high-speed CAN data rate of 1Mbps.
The MAX14882 features additional integrated protection for robust communication. The ±25V receiver input common-mode range exceeds the ISO 11898 specification requirement of -2V to +7V. Additionally, the CANH and CANL IOs are fault tolerant up to ±54V and are protected from electrostatic discharge (ESD) up to ±15kV to GNDB on the bus-side, as specified by the Human Body Model (HBM).
Interfacing with CAN-protocol controllers is simplified by the wide 3.0V to 5.5V supply voltage range (VDDA) on the controller-side of the device. The supply voltage range for the CAN bus-side of the device is 4.5V to 5.5V (VDDB). An integrated transformer driver and LDO can be used, with an external transformer, to generate the isolated supply for VDDB.
Field installation and troubleshooting are simplified by the polarity select (POL) input. POL swaps the functions of the CANH and CANL IOs, allowing for simple software correction of cross-wired bus cables in the field.
The MAX14882 operates over the -40°C to +125°C temperature range and is available in a 16-pin wide SOIC (W SOIC) package with 8mm of creepage and clearance.
Applications
- Building Automation
- HVAC
- Industrial Controls
- Switching Gear
Documentation
Data Sheet 1
Evaluation Design File 1
Safety and Regulatory Compliance 1
Video 1
3rd Party Solutions 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14882AWE+ | SOIC_W | ||
| MAX14882AWE+T | SOIC_W |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14882AWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX14882 yet. Have something to say?
Start a Discussion on EngineerZone®