Overview

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • 5000VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX14882 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14882 isolated controller area network (CAN) transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.

Applications

  • Building Automation
  • HVAC
  • Industrial Controls
  • Switching Gear