Isolated Interface

Analog Devices’ isolated interface products combine high performance isolation with robust communication protocols, ensuring safe, fast, and reliable data transfer in harsh industrial, automotive,
Viewing:

Subcategories

Isolated CAN
Analog Devices’ isolated controller area network (CAN) transceivers provide the differential
Isolated I²C
Analog Devices’ isolated I2C isolators provide a complete I2C isolated
Isolated LVDS
Analog Devices’ isolated low voltage differential signaling (LVDS) solutions combine high speed
Isolated RS-485 & RS-232
RS-232 is a serial communication standard defined by TIA/EIA-232-F that conveys data over a simple
Isolated SPI
Serial peripheral interface (SPI) is one of the most widely used interfaces between microcontrollers
Isolated USB
USB isolators protect the communication interface between the host, such as a PC, and its

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project