Isolated CAN (Controller Area Network)
Analog Devices’ isolated controller area network (CAN) transceivers provide the differential physical layer interface between the data layer link, hardware protocol, and the physical wiring of the CAN
Go to Product Selection Table
Viewing:
Products in Category
ADM3058E
RECOMMENDED FOR NEW DESIGNS
5.7 kV rms, Signal Isolated, High Working Voltage, CAN FD Transceiver with ±15kV IEC ESD
ADM3056E
RECOMMENDED FOR NEW DESIGNS
5.7 kV rms, 849 VPEAK Working Voltage, Signal Isolated CAN FD Transceiver
ADM3057E
RECOMMENDED FOR NEW DESIGNS
3 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD
ADM3050E
PRODUCTION
5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver
ADM3055E
PRODUCTION
5 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD
MAX14882
RECOMMENDED FOR NEW DESIGNS
5kVRMS Isolated CAN Transceiver with Integrated Transformer Driver
MAX14879
RECOMMENDED FOR NEW DESIGNS
2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers
MAX14878
RECOMMENDED FOR NEW DESIGNS
2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers
MAX14880
RECOMMENDED FOR NEW DESIGNS
2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers
ADM3054
PRODUCTION
5 kV rms Signal Isolated High Speed CAN Transceiver with Bus Protection
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}