AD9252: Octal, 14-Bit, 50 MSPS, Serial LVDS, 1.8 V ADC
The AD9252 is an octal, 14-bit, 50 MSPS ADC with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. Operating at a conversion rate of up to 50 MSPS, it ...More
To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8351. To select a VGA to use with this ADC, please visit our VGA selection table.
AD9252: Octal, 14-Bit, 50 MSPS, Serial LVDS, 1.8 V ADC
Product Description
The AD9252 is an octal, 14-bit, 50 MSPS ADC with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. Operating at a conversion rate of up to 50 MSPS, it is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.
The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.
The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock (DCO) for capturing data on the output and a frame clock (FCO) for signaling a new output byte are provided. Individual channel power-down is supported and typically consumes less than 2 mW when all channels are disabled.
The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).
The AD9252 is available in an RoHS compliant, 64-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.
Product Highlights
- Small Footprint. Eight ADCs are contained in a small package.
- Low Power of 93.5 mW per Channel at 50 MSPS.
- Ease of Use. A data clock output (DCO) operates up to 350 MHz and supports double data rate (DDR) operation.
- User Flexibility. SPI control offers a wide range of flexible features to meet specific system requirements.
- Pin-Compatible Family. This includes the AD9212 (10-bit) and AD9222 (12-bit).
Applications
Data Sheet, Rev. A, 12/07
Features
- 8 analog-to-digital converters (ADCs) integrated into 1 package
- 93.5 mW ADC power per channel at 50 MSPS
- SNR = 73 dB (to Nyquist)
- ENOB = 12 bits
- SFDR = 84 dBc (to Nyquist)
- Excellent linearity
DNL = ±0.4 LSB (typical); INL = ±1.5 LSB (typical) - Serial LVDS (ANSI-644, default)
Low power, reduced signal option (similar to IEEE 1596.3) - See Data Sheet for Addtional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9252
Octal, 14-Bit, 50 MSPS, Serial LVDS, 1.8 V ADC
Other Diagrams for AD9252
Octal, 14-Bit, 50 MSPS, Serial LVDS, 1.8 V ADC
AD9252 Pin Configuration
Functional Block Diagram for AD9252
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9252 | 14 | 50MSPS | 8 | 773mW |
| AD9259 | 14 | 50MSPS | 4 | 409mW |
| AD9640-80 | 14 | 80MSPS | 2 | 492mW |
| AD9248-65 | 14 | 65MSPS | 2 | 700mW |
| AD9246-105 | 14 | 105MSPS | 1 | 458mW |
| AD9246-125 | 14 | 125MSPS | 1 | 458mW |
| AD9245 | 14 | 80MSPS | 1 | 414mW |
| AD9254 | 14 | 150MSPS | 1 | 470mW |
| AD9244-65 | 14 | 65MSPS | 1 | 640mW |
| AD7856 | 14 | 285KSPS | 8 | 89.25mW |
| AD9228-65 | 12 | 65MSPS | 4 | 510mW |
AD9252 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9252-50EBZ | Prodn | None Available | 64 | Ind | $250.00 | - | Y | Contact ADI | Add To Cart |
| AD9252BCPZ-50 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $54.00 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9252BCPZRL7-50 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $54.00 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close