AD9248: Dual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
The AD9248 is a dual, 3 V, 14-bit, 20/40/65 MSPS analog to digital converter. It features dual high performance sample-and-hold amplifiers and an integrated voltage reference. The AD9248 uses a ...More
AD9248: Dual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
Product Description
The AD9248 is a dual, 3 V, 14-bit, 20/40/65 MSPS analog to digital converter. It features dual high performance sample-and-hold amplifiers and an integrated voltage reference. The AD9248 uses a multistage differential pipelined architecture with output error correction logic to provide 14-bit accuracy and guarantee no missing codes over the full operating temperature range at up to 65 MSPS data rates.
The wide bandwidth, differential SHA allows for a variety of user-selectable input ranges and offsets including single-ended applications. It is suitable for various applications including multiplexed systems that switch full-scale voltage levels in successive channels and for sampling inputs at frequencies well beyond the Nyquist rate. The AD9248 is suitable for applications in communications, imaging and medical ultrasound.
Dual single-ended independent clock inputs are used to control all internal conversion cycles. A Duty Cycle Stabilizer (DCS) is available on the AD9248-65 and can compensate for wide variations in the clock duty cycle, allowing the converters to maintain excellent performance. The digital output data is presented in either straight binary or twos complement format. Out-of-range signals indicate an overflow condition, which can be used with the most significant bit to determine low or high overflow.
Fabricated on an advanced CMOS process, the AD9248 is available in a space saving 64-pin LQFP and is pin compatible to the AD9238. It is specified over the industrial temperature range (-40°C to +85°C).
Features
- Integrated Dual 14-Bit Analog-to-Digital Converters
- Single 3 V Supply Operation (2.7 V to 3.6 V)
- SNR = 71.6 dBc (to Nyquist, AD9248-65)
- SFDR = 80 dBc (to Nyquist, AD9248-65)
- Low Power: 600 mW at 65 MSPS
- Differential Input with 500 MHz 3 dB Bandwidth
- Exceptional Cross Talk Immunity > 85 dB
- On-Chip Reference and SHA
- Flexible Analog Input: 1 Vp-p to 2 Vp-p Range
- Offset Binary or Twos Complement Data Format
- Clock Duty Cycle Stabilizer
- Pin compatible with AD9238
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9248
Dual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
Other Diagrams for AD9248
Dual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
AD9248 Pin Configuration
Functional Block Diagram for AD9248
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9640-80 | 14 | 80MSPS | 2 | 492mW |
| AD9248-65 | 14 | 65MSPS | 2 | 700mW |
| AD9244-65 | 14 | 65MSPS | 1 | 640mW |
| AD9254 | 14 | 150MSPS | 1 | 470mW |
| AD9245 | 14 | 80MSPS | 1 | 414mW |
| AD9246-105 | 14 | 105MSPS | 1 | 458mW |
| AD9246-125 | 14 | 125MSPS | 1 | 458mW |
| AD9238-65 | 12 | 65MSPS | 2 | 698mW |
| AD9627-80 | 12 | 80MSPS | 2 | 490mW |
| AD9216-105 | 10 | 105MSPS | 2 | 330mW |
| AD9216-65 | 10 | 65MSPS | 2 | 240mW |
AD9248 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9248BCP-20EB | Last Time Buy | EVALUATION BOARDS | 64 | Ind | $200.00 | 09/05/2008 | N | Contact ADI | Add To Cart |
| AD9248BCP-20EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | $200.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| AD9248BCP-40EB | Last Time Buy | EVALUATION BOARDS | 64 | Ind | $200.00 | 07/11/2008 | N | Contact ADI | Add To Cart |
| AD9248BCP-40EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | $200.00 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD9248BCP-65EB | Last Time Buy | EVALUATION BOARDS | 64 | Ind | $200.00 | 09/05/2008 | N | Contact ADI | Add To Cart |
| AD9248BCP-65EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | $200.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| AD9248BCPZ-20 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $18.75 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9248BCPZ-40 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $23.75 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9248BCPZ-65 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $29.50 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9248BCPZRL-20 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $18.75 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9248BCPZRL-40 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $23.75 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9248BCPZRL-65 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $29.50 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9248BST-65EB | Last Time Buy | EVALUATION BOARDS | - | Ind | $200.00 | - | N | Contact ADI | Add To Cart |
| AD9248BST-65EBZ | Prodn | EVALUATION BOARDS | - | Ind | $200.00 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD9248BSTZ-20 | Prodn | 64 ld LQFP (7x7mm) | 64 | Ind | $18.75 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9248BSTZ-40 | Prodn | 64 ld LQFP (7x7mm) | 64 | Ind | $23.75 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9248BSTZ-65 | Prodn | 64 ld LQFP (7x7mm) | 64 | Ind | $29.50 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9248BSTZRL-20 | Prodn | 64 ld LQFP (7x7mm) | 64 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9248BSTZRL-40 | Prodn | 64 ld LQFP (7x7mm) | 64 | Ind | $23.75 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9248BSTZRL-65 | Prodn | 64 ld LQFP (7x7mm) | 64 | Ind | $29.50 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close